| Features |
 |
- Step-up Switching Regulator with 2 A power Switch
- 650 kHz or 1.2 MHz Switching Frequency
- Output Adjustable to 20 V
- 350 mA Logic Voltage Regulator
- Selectable Output Voltages: 2.5 V, 2.85 V, 3.3 V
- VCOM Amplifier with 300 mA Drive
|
- Gate Pulse Modulation Circuitry
- Independently Adjustable Delay and Falling Slope
- 3 V to 5.5 V Input
- Undervoltage Lockout
- Thermal Shutdown
- 24-lead, Pb-free LFCSP Package
|
| |
|