ADV7324:  14-Bit, 216 MHz Video Encoder with NSV and Macrovision® Copy Protection

The ADV7324 is the latest digital-to-analog video encoder for standard definition, progressive scan and high definition video from Analog Devices. It converts a wide variety of digital video formats ...More

ADV7324:  14-Bit, 216 MHz Video Encoder with NSV and Macrovision® Copy Protection

Product Description

The ADV7324 is the latest digital-to-analog video encoder for standard definition, progressive scan and high definition video from Analog Devices. It converts a wide variety of digital video formats into analog CVBS, S-Video, YPbPr or RGB video signals.

CGMS-A support for 625p output standards allows DVD players & recorders to comply with industry requirements for copy-protection.

Enhanced performance for SDTV and a range of new directly supported SMPTE HDTV input standards make the ADV732x series of video encoders ideal for high-performance multi-format video output.

Now in their 8th generation, Analog Devices video encoders lead the way in resolution and oversampling performance for both consumer and professional applications.

Applications

  • DVD Players/Recorders requiring 625p CGMS-A copy protected video outputs
  • HD Video Players/Recorders
  • AV-Receivers
  • HD Set-Top-Boxes and iDTV
  • Professional Video Editing & Studio Equipment

Features

  • Extended support for HDTV input formats
  • CGMS-A Copy Protection for European 625p requirements
  • Improved SDTV Performance Improvements for Modulated Outputs
  • Leadership 14-bit NSV DAC performance for ultra-high-end designs

Diagrams

ADV7324 Diagram
Functional Block Diagram for ADV7324

Specifications

# DAC 6
Resolution (Bits) 14bit
Standard Definition X
Prog Scan X
HDTV X
CVBS/S-Video X
I/O Supply (V) 3.3 or 5V
A & D Core Supply (V) 3.3 or 5V
Package 64-Lead LQFP

Explore Other Products

Part# # DAC Resolution (Bits) Input Data Resolution Max Oversampling (MHz) Standard Definition Prog Scan HDTV Component RGB/YPbPr CVBS/S-Video Price* (1000-4999)
AD723 n/a n/a - - X - - RGB only X $3.81
AD724 n/a n/a - - X - - RGB only X $6.15
AD725 n/a n/a - - X - - RGB only X $4.61
ADV7170 4 10 8 27 X - - X X -
ADV7171 4 10 8 27 X - - X X $5.46
ADV7172 6 10 8 27 X - - X X -
ADV7173 6 10 8 27 X - - X X $5.74
ADV7194 6 10 10 54 X X - X X $21.22
ADV7324 6 14 - - X X X - X -
ADV7340 6 12 10 297 X X X X X -
ADV7341 6 12 10 297 X X X X X $14.17
ADV7342 6 11 8 297 X X X X X -
ADV7343 6 11 8 297 X X X X X $7.74
ADV7344 6 14 10 297 X X X X X -
ADV7390 3 10 8 297 X X X X X -
ADV7391 3 10 8 297 X X X X X