ADV7340: Multi-format Video Encoder Six 12-Bit Noise Shaped Video® DACs
The ADV7340/ADV7341 are high speed, digital-to-analog video encoders in a 64-lead LQFP package. Six high speed, NSV, 3.3 V, 12-bit video DACs provide support for composite (CVBS), S-Video (Y/C), and ...More
** Please see power supply sequencing requirement.
Additional product choices for Advanced TV applications are available on the Advantiv™ site.
ADV7340: Multi-format Video Encoder Six 12-Bit Noise Shaped Video® DACs
Product Description
The ADV7340/ADV7341 are high speed, digital-to-analog video encoders in a 64-lead LQFP package. Six high speed, NSV, 3.3 V, 12-bit video DACs provide support for composite (CVBS), S-Video (Y/C), and component (YPrPb/RGB) analog outputs in either standard definition (SD), enhanced definition (ED), or high definition (HD) video formats.
The ADV7340/ADV7341 each have a 30-bit pixel input port that can be configured in a variety of ways. SD video formats are supported over a SDR interface and ED/HD video formats are supported over SDR and DDR interfaces. Pixel data can be supplied in either the YCrCb or RGB color spaces.
The parts also support embedded EAV/SAV timing codes, external video synchronization signals, and I2C and SPI communication protocols.
In addition, simultaneous SD and ED/HD input and output are supported. 216 MHz (SD and ED) and 297 MHz (HD) oversampling ensures that external output filtering is not required, while full-drive DACs ensure that external output buffering is not required.
Cable detection and DAC auto power-down features keep power consumption to a minimum.
Applications
- DVD recorders and players
- High definition Blu-ray DVD players
- HD-DVD players
- Data Sheet Rev 0, 11/2006 (pdf 1092kB)
- (About Data Sheets)
Features
- 74.25 MHz 20-/30-bit high definition input support
- Compliant with SMPTE 274 M (1080i), 296 M (720p), and 240 M (1035i)
- 6 Noise Shaped Video (NSV)12-bit video DACs
- NTSC M, PAL B/D/G/H/I/M/N, PAL 60 support
- NTSC and PAL square pixel operation (24.54 MHz/29.5 MHz) video input support
- Multiformat video output support Composite (CVBS) and S-Video (Y/C) Component YPrPb (SD, ED, and HD) Component RGB (SD, ED, and HD)
- Multiformat
- Macrovision® Rev 7.1.L1 (SD) and Rev 1.2 (ED) compliant
- Simultaneous SD and ED/HD operation
- EIA/CEA-861B compliance support
- Programmable features Luma and chroma filter responses
- Copy generation management system (CGMS)
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADV7340
Multi-format Video Encoder Six 12-Bit Noise Shaped Video® DACs
Other Diagrams for ADV7340
Multi-format Video Encoder Six 12-Bit Noise Shaped Video® DACs
ADV7340 Pin Configuration
Functional Block Diagram for ADV7340
| Part# | # DAC | Resolution (Bits) | Input Data Resolution | Max Oversampling (MHz) | Standard Definition | Prog Scan | HDTV | Component RGB/YPbPr | CVBS/S-Video | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD723 | n/a | n/a | - | - | X | - | - | RGB only | X | $3.81 |
| AD724 | n/a | n/a | - | - | X | - | - | RGB only | X | $6.15 |
| AD725 | n/a | n/a | - | - | X | - | - | RGB only | X | $4.61 |
| ADV7170 | 4 | 10 | 8 | 27 | X | - | - | X | X | - |
| ADV7171 | 4 | 10 | 8 | 27 | X | - | - | X | X | $5.46 |
| ADV7172 | 6 | 10 | 8 | 27 | X | - | - | X | X | - |
| ADV7173 | 6 | 10 | 8 | 27 | X | - | - | X | X | $5.74 |
| ADV7194 | 6 | 10 | 10 | 54 | X | X | - | X | X | $21.22 |
| ADV7324 | 6 | 14 | - | - | X | X | X | - | X | - |
| ADV7340 | 6 | 12 | 10 | 297 | X | X | X | X | X | - |
| ADV7341 | 6 | 12 | 10 | 297 | X | X | X | X | X | $14.17 |
| ADV7342 | 6 | 11 | 8 | 297 | X | X | X | X | X | - |
| ADV7343 | 6 | 11 | 8 | 297 | X | X | X | X | X | $7.74 |
| ADV7344 | 6 | 14 | 10 | 297 | X | X | X | X | X | - |
| ADV7390 | 3 | 10 | 8 | 297 | X | X | X | X | X | - |
| ADV7391 | 3 | 10 |