ADM693A: µP Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, 250mA Output Current
The ADM691A/ADM693A/ADM800L/ADM800M family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These ...More
ADM693A: µP Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, 250mA Output Current
Product Description
The ADM691A/ADM693A/ADM800L/ADM800M family of supervisory circuits offers complete single chip solutions for power supply monitoring and battery control functions in microprocessor systems. These functions include mP reset, backup-battery switchover, watchdog timer, CMOS RAM write protection, and power-failure warning. The family of products provides an upgrade for the MAX691A/93A/800M family of products.
All parts are available in 16-pin DIP and SO packages. The ADM691A is also available in a space-saving TSSOP package. The following functionality is provided:
- Power-on reset output during power-up, power-down and brownout conditions. The circuitry remains operational with VCC as low as 1 V.
- Battery backup switching for CMOS RAM, CMOS micro-processor or other low power logic.
- A reset pulse if the optional watchdog timer has not been toggled within a specified time.
- A 1.25 V threshold detector for power fail warning, low battery detection, or to monitor a power supply other than +5 V.
Quick Links
- Data Sheet Rev 0, 09/2002, (pdf, 339 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Low Power Consumption
- Precision Voltage Monitor
- ±2% Tolerance on ADM800L/M
- Reset Time Delay—200 ms, or Adjustable
- 1 µA Standby Current
- Automatic Battery Backup Power Switching
- Fast Onboard Gating of Chip Enable Signals
- Also Available in TSSOP Package (ADM691A)
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADM693A
µP Supervisor with Backup Battery Switchover, Watchdog Feature, Power Fail Warning, 4.4V Threshold Voltage, 250mA Output Current
Functional Block Diagram for ADM693A
| Part# | Reset Threshold (V) | Min Reset Timeout (ms) | Reset Output-Stage | Backup-Battery Switch | Chip Enable Gating | Typ Watchdog Timeout (ms) | Package | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADM690 | 4.65 | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP | Supervisory Circuit w/ 4.65V Reset, Battery Switchover, Watchdog Timer, Power Fail Input | $2.42 |
| ADM690A | 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC, SOP | µP Supervisor with Backup-Battery Switchover, Watchdog Feature, Power-Fail Warning, 4.65V Threshold | $1.52 |
| ADM691 | 4.65 | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | Microprocessor Supervisor w/ Watchdog Timer, Reset Generator and Battery Steering | $2.73 |
| ADM691A | 4.65 | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supervisor with Battery Backup, Watchdog, Power Fail Indicator & Reset Generator | $1.68 |
| ADM692 | 4.4 | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP | µP Supervisor with Backup Battery Switchover, Watchdog, Power Fail Warning, Reset Generator | $2.42 |
| ADM692A | 4.4 | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supervisor w/ Battery Steering, Watchdog, Pwr Fail Warning, Active Low Reset, 250mA Iout | $1.68 |
| ADM693 | 4.4 | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor with Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 100mA | $2.73 |
| ADM693A | 4.4 | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor w/ Backup Battery Switchover, Watchdog, Pwr Fail Warning, 4.4V Threshold, 250mA Iout | $1.85 |
| ADM694 | 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP | µP Supervisor w/ Backup Battery Switching, Watchdog, Power Fail Flag, 4.65V Vth, 100mA Iout | $2.53 |
| ADM695 | 4.65 | 140 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Batt Ckt, Adj RST Period, Adj Watchdog Period, CE Inputs, 4.65V Vth, 100 mA Iout | $2.73 |
| ADM696 | 1.3, Adjustable | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Low Line V Monitor, Adj Watchdog Timer, 100 mA Iout | $2.63 |
| ADM697 | 1.3, Adjustable | 35 | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv with CE Inputs, Adj Low Line V Monitor, Adj W-dog Timer, Low Line, Pwr Fail & W-dog Status | $2.63 |
| ADM800 | 4.3, 4.55 | 140 (Adjustable) | Active-High/Open-Drain, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Adj Reset &Watchdog Periods, CE Inputs, 4.4V/4.65V Threshold | $2.33 |
| ADM802 | 4.4, 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Output Current | $2.23 |
| ADM805 | 4.4, 4.65 | 140 | Active-High/Push-Pull | Yes | --- | 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switchover, Watchdog, Power Fail Flag, 4.4V/4.65V Threshold, 250mA Iout | $2.23 |
| ADM8690 | 4.65 | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | uP Supv Ckt, Watchdog Timer, Backup Battery Switching, 4.65V Reset Trip Voltage, 8-Pin DIP & SOIC | $2.52 |
| ADM8691 | 4.65 | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ Backup Batt Switch, Adj Reset Period, Adj Watchdog Period, 4.65V Trip point, 100 mA Iout | $3.02 |
| ADM8692 | 4.4 | 35 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | µP Supv w/ Backup Battery Switch, Watchdog, Power Fail Flag, 4.4V Vth, Active Low Reset, 100mA Iout | $2.72 |
| ADM8693 | 4.4 | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supervisor w/ Backup Battery Switching, Watchdog, Pwr Fail Flag, 4.4V Vth, 100mA Iout | $2.72 |
| ADM8694 | 4.65 | 140 | Active-Low/Push-Pull | Yes | --- | 100, 1,600 | DIP, SOIC | µP Supervisor w/ Backup Battery Switch, Watchdog, Pwr Fail Flag, 4.65V Vth, 100mA Iout | $2.72 |
| ADM8695 | 4.65 | 140 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | Yes | 100, 1,600, adj. | DIP, SOIC | µP Supervisor w/ Backup Battery Switch, Adj Reset Period, Adj Watchdog Period, 4.65V Trip Voltage | $2.19 |
| ADM8696 | 1.3, Adjustable | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | --- | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ Backup Batt Switch, Adj Low Line V Monitor, Adj Watchdog Timer, Pwr Fail& Watchdog Status | $2.72 |
| ADM8697 | 1.3, Adjustable | 35 (Adjustable) | Active-High/Push-Pull, Active-Low/Push-Pull | No | Yes | 100, 1,600, adj. | DIP, SOIC, SOP | µP Supv w/ CE Inputs, Adj Low Line V Monitor, Adj Watchdog Timer; Low Line, Pwr Fail&Watchdog Status | $2.72 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM693A Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close