Analog Devices ADP2291 - Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery
Power Management
Battery Management 
Digital Power Management
Display and Lighting
Hot-Swap
Linear Regulators
Power Monitors
Sequencing
Supervisors
Switched Capacitor Converters (Inductorless DC-DC converters)
Switching Controllers (External Switches)
Switching Regulators (Integrated FET Switches)
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADP2291 Compact, 1.5 A Linear Charger for Single-Cell Li+ Battery

Data Sheets
Application Notes html(9k) Evaluation Boards pdf(194k) Price, Packaging, and Availability
Product Description
The ADP2291 is a constant-current/constant-voltage linear charger for a single cell lithium ion battery, requiring just a few components to provide a simple and safe charging system that operates...More
 Specifications
Switching/Linear Linear
# Cells Charged 1
Cell Type Li-Ion
Final Voltage Options 4.2
Accuracy Over Temp (%) 1%
Supply Current (max) 9mA
Temp Range -40 to +85 °C
Package LFCSP-8, MSOP-8
Find Similar Products
 
 Functional Block Diagram Enlarge
Symbols and Footprints
 Other Diagrams:
 Features
  • Simple, Safe Linear Charger for Single Cell Lithium Battery
  • 4.5 V to 12 V Input Voltage Range
  • Adjustable Charging Current up to 1.5 A
  • Low Cost PNP External Pass Element
  • Automatic Reverse Isolation with No External Blocking Diode
  • Output Overshoot Protection
  • Deep Discharge Precharge Mode
  • Thermal Shutdown
  • Automatic Recharge
  • Programmable Termination Timer
  • LED Charging Status Indicator
  • 4.2 V Output Voltage with ±1% Accuracy Over Line and Temperature.
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADP2291 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADP2291-EVAL Contact ADI EVALUATION BOARDS 8 Ind $50.60 9/12/2008N Contact ADIContact ADI
ADP2291ACPZ-R7 Prodn 8 ld LFCSP (3x3mm) 8 Ind $1.13 10/31/2008Y
Material
Declaration
Add to CartAdd to Cart
ADP2291ARMZ-R7 Prodn 8 ld MSOP 8 Ind $1.09 10/31/2008Y
Material
Declaration
Add to CartAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Reset Threshold (V)Min Reset Timeout (ms)Reset Output-StageBackup-Battery SwitchChip Enable GatingTyp Watchdog Timeout (ms)PackagePrice* (1000 pcs.)
ADM6971.3; Adjustable35Active-High/Push-Pull; Active-Low/Push-PullNoYes100; 1,600; adj.DIP; SOIC$2.63
ADM8004.3; 4.55140 (Adjustable)Active-High/Open-Drain; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.33
ADM690A4.65140Active-Low/Push-PullYes---1,600DIP; SOIC; SOP$1.52
ADM8024.4; 4.65140Active-Low/Push-PullYes---1,600DIP; SOIC$2.23
ADM691A4.65140 (Adjustable)Active-High/Open-Drain; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC; SOP$1.68
ADM8054.4; 4.65140Active-High/Push-PullYes---1,600DIP; SOIC$2.23
ADM692A4.4140Active-Low/Push-PullYes---1,600DIP; SOIC$1.68
ADM86904.6535Active-Low/Push-PullYes---100; 1,600DIP; SOIC$2.52
ADM693A4.4140 (Adjustable)Active-High/Open-Drain; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$1.85
ADM86914.6535 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC; SOP$3.02
ADM6954.65140 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.73
ADM86924.435Active-Low/Push-PullYes---100; 1,600DIP; SOIC$2.72
ADM6904.6535Active-Low/Push-PullYes---100; 1,600DIP$2.42
ADM86934.435 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC; SOP$2.72
ADM6924.435Active-Low/Push-PullYes---100; 1,600; adj.DIP$2.42
ADM6944.65140Active-Low/Push-PullYes---100; 1,600; adj.DIP$2.53
ADM6961.3; Adjustable35Active-High/Push-Pull; Active-Low/Push-PullYes---100; 1,600; adj.DIP; SOIC$2.63
ADM6914.6535 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.73
ADM6934.435 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.73
ADM86944.65140Active-Low/Push-PullYes---100; 1,600DIP; SOIC$2.72
ADM86954.65140 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.19
ADM86961.3; Adjustable35 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYes---100; 1,600; adj.DIP; SOIC; SOP$2.72
ADM86971.3; Adjustable35 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullNoYes100; 1,600; adj.DIP; SOIC; SOP$2.72

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Part#