Analog Devices ADP3820 - ±1% Precision, Single Cell Li-Ion Battery Charger
Power Management
Battery Management 
Digital Power Management
Display and Lighting
Hot-Swap
Linear Regulators
Power Monitors
Sequencing
Supervisors
Switched Capacitor Converters (Inductorless DC-DC converters)
Switching Controllers (External Switches)
Switching Regulators (Integrated FET Switches)
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADP3820 ±1% Precision, Single Cell Li-Ion Battery Charger

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADP3820 is a precision single cell LiIon battery charge controller which can be used with an external Power PMOS device to form a 2 chip low cost, low dropout linear charger. It is available ...More
This product is currently being phased out of production.
Not recommended for new designs.

For assistance in finding alternate products, please use the selection table below.

 Specifications
Switching/Linear Linear
# Cells Charged 1
Cell Type Li-Ion
Final Voltage Options 4.1, 4.2
Accuracy Over Temp (%) 1%
Supply Current (max) 630µA
Temp Range -20 to 85 °C
Package SOIC-8, SOT23-6
Find Similar Products
 
 Functional Block Diagram Enlarge
ADP3820
Symbols and Footprints
 Features
  • ±1% Total Accuracy
  • 630 µA Typical Quiescent Current
  • Shutdown Current: 1 µA (Typical)
  • Stable with 10 µF Load Capacitor
  • 4.5 V to 15 V Input Operating Range
  • Integrated Reverse Leakage Protection
  • 6-Lead SOT-23-6 and 8-Lead
    SO-8 Packages
  • Programmable Charge Current
  • –20°C to +85°C Ambient Temperature
    Range
  • Internal Gate-to-Source Protective
    Clamp
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADP3820 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADP3820AR-4.1-REEL LAST TIME BUY 8 ld SOIC 8 Ind - - N
Material
Declaration
Contact ADIContact ADI
ADP3820ART-4.1-RL LAST TIME BUY 6 ld SOT-23 6 Ind - - N
Material
Declaration
Contact ADIContact ADI
ADP3820ARZ-4.1 LAST TIME BUY 8 ld SOIC 8 Ind - - Y
Material
Declaration
Contact ADIContact ADI
ADP3820ARZ-4.2-RL LAST TIME BUY 8 ld SOIC 8 Ind - - Y
Material
Declaration
Contact ADIContact ADI
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Reset Threshold SummaryMin Reset Timeout (ms)Reset Output-StageBackup-Battery SwitchChip Enable GatingTyp Watchdog Timeout (ms)PackagePrice* (1000 pcs.)
ADM8024.4V & 4.65V140Active-Low/Push-PullYes---1,600DIP; SOIC$2.23
ADM8054.4V & 4.65V140Active-High/Push-PullYes---1,600DIP; SOIC$2.23
ADM86971.3V35 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullNoYes100; 1,600; adj.DIP; SOIC; SOP$2.72
ADM6904.65V35Active-Low/Push-PullYes---100; 1,600DIP$2.42
ADM6971.3V (Adjustable)35Active-High/Push-Pull; Active-Low/Push-PullNoYes100; 1,600; adj.DIP; SOIC$2.63
ADM690A4.65V140Active-Low/Push-PullYes---1,600DIP; SOIC; SOP$1.52
ADM692A4.4V140Active-Low/Push-PullYes---1,600DIP; SOIC$1.68
ADM6914.65V35 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.73
ADM693A4.4V140 (Adjustable)Active-High/Open-Drain; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$1.85
ADM691A4.65V140 (Adjustable)Active-High/Open-Drain; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC; SOP$1.68
ADM86934.4V35 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC; SOP$2.72
ADM6944.65V140Active-Low/Push-PullYes---100; 1,600; adj.DIP$2.53
ADM86961.3V35 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYes---100; 1,600; adj.DIP; SOIC; SOP$2.72
ADM6954.65V140 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.73
ADM6924.4V35Active-Low/Push-PullYes---100; 1,600; adj.DIP$2.42
ADM86924.4V35Active-Low/Push-PullYes---100; 1,600DIP; SOIC$2.72
ADM8004.4V & 4.65V140 (Adjustable)Active-High/Open-Drain; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.33
ADM6961.3V (Adjustable)35Active-High/Push-Pull; Active-Low/Push-PullYes---100; 1,600; adj.DIP; SOIC$2.63
ADM6934.4V35 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.73
ADM86904.65V35Active-Low/Push-PullYes---100; 1,600DIP; SOIC$2.52
ADM86914.65V35 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC; SOP$3.02
ADM86944.65V140Active-Low/Push-PullYes---100; 1,600DIP; SOIC$2.72
ADM86954.65V140 (Adjustable)Active-High/Push-Pull; Active-Low/Push-PullYesYes100; 1,600; adj.DIP; SOIC$2.19

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Part#