ADM1171:  2.7 V to 16 V Hot Swap Controller with Current Sense Output

The ADM1171 is a Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. This is achieved using a pass FET with a current control loop that monitors the input ...More

ADM1171:  2.7 V to 16 V Hot Swap Controller with Current Sense Output

Product Description

The ADM1171 is a Hot Swap controller that allows a board to be safely inserted and removed from a live backplane. This is achieved using a pass FET with a current control loop that monitors the input current using a sense resistor. An internal charge pump is used to enhance the gate of the external high side N-channel FET. When an over current condition is detected the gate voltage of the FET is reduced to limit the current flowing through the sense resistor. The ADM1171 operates with a supply voltage ranging from 2.7V to 16.5V. During an overcurrent condition the timer cap determines the amount of time the FET will remain in this condition. The ON (ON/CLR) pin is the enable input for the device and also acts as a latched fault reset for the ADM1171-2 model. The magnitude of the current flowing through the Sense resistor can be determined by the voltage on the CSOUT pin The SS pin allows the user to control the soft start profile of the current ramp at start-up via an external capacitor. This device is available in two options: the ADM1171-1 will automatic retry for over-current fault and the ADM1171-2 will latch-off for an over-current fault. The ADM1171 is packaged in an 8-lead TSOT package

Applications

  • Hot Swap Board Insertion – Line Cards, Raid systems
  • Electronic Circuit Breaker
  • Industrial High Side Switch/Circuit Breaker
  • Features

    • Allows Safe Board Insertion and Removal from a Live Backplane
    • Controls Supply Voltages from 2.7 V to 16.5V
    • Current Sense Output Voltage
    • Adjustable Analog Current Limit with Circuit Breaker
    • Fast Response Limits Peak Fault Current
    • Automatic Retry or Latch-Off On Current Fault
    • Charge Pumped Gate Drive for External N-FET Switch
    • True Soft Start Control of Initial Current Profile
    • Undervoltage Lockout
    • 8-pin TSOT Package

    Diagrams

    ADM1171 Diagram
    Functional Block Diagram for ADM1171

    Specifications

    Other Outputs CS_OUT
    Package 8 ld TSOT
    UV & OV Detection ON pin (UV)
    Operating Range(V) 2.7 to 16.5

    Explore Other Products

    Part# Operating Range(V) UV & OV Detection Digital V & I Readback Other Inputs Other Outputs Package Price* (1000-4999)
    ADM1170 1.6 to 16.5 ON pin (UV) - - - 8 ld TSOT $2.13
    ADM1171 2.7 to 16.5 ON pin (UV) - - CS_OUT 8 ld TSOT $2.23
    ADM1172 2.7 to 16.5 ON pin (UV) - PFI PFO 8 ld TSOT $2.02
    ADM1175 3.15 to 16.5 ON pin (UV), ONB pin (OV) I2C Interface, w/ 4 Addreses CONV Pin - 10-Lead MSOP $2.53
    ADM1176 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 16 Addresses - - 10-Lead MSOP $2.53
    ADM1177 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 4 Addreses - - 10-Lead MSOP $2.53
    ADM1178 3.15 to 16.5 ON pin (UV) I2C Interface, w/ 4 Addreses - ALERTB 10-Lead MSOP $2.73
    ADM4210 2.7 to 16.5 ON pin (UV) - - - 6-ld TSOT $3.02

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Production Availability
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
    Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    *The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    **Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

    View Sales and Distribution Offices