Analog Devices ADM1175 - Hot Swap Controller and Digital Power Monitor with Convert Pin
Power Management
Battery Management
Digital Power Management
Display and Lighting
Hot-Swap 
Linear Regulators
Power Monitors
Sequencing
Supervisors
Switched Capacitor Converters (Inductorless DC-DC converters)
Switching Controllers (External Switches)
Switching Regulators (Integrated FET Switches)
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADM1175 Hot Swap Controller and Digital Power Monitor with Convert Pin

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADM1175 is an integrated hot swap controller and current sense amplifier that offers digital current and voltage monitoring via an on-chip, 12-bit analog-to-digital converter (ADC),...More
 Specifications
Operating Range(V) 3.15 to 16.5
Package 10-Lead MSOP
UV & OV Detection ON pin (UV), ONB pin (OV)
Other Inputs CONV Pin
Digital V & I Readback I2C Interface, w/ 4 Addreses
Function Hot Swap
Find Similar Products
 
 Functional Block Diagram Enlarge
ADM1175
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Allows safe board insertion and removal from a live backplane
  • Controls supply voltages from 3.15 V to 16.5 V
  • Precision current sense amplifier
  • Precision voltage input
  • 12-bit ADC for current and voltage readback
  • Charge pumped gate drive for external N-channel FET
  • Adjustable analog current limit with circuit breaker
  • ±3% accurate hot swap current limit level
  • Fast response limits peak fault current
  • Automatic retry or latch-off on current fault
  • Programmable hot swap timing via TIMER pin
  • Active high and active low ON/ONB pin options
 

 
 Design Tools
ADM1175 to ADM1192 Evaluation Software
EVAL-ADM1191/ADM1192 Evaluation Document (pdf, 1,478,641 bytes)

 
Price, Packaging, and AvailabilityPrint Table
ADM1175 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADM1175-1ARMZ-R7 Prodn 10 ld MSOP 10 Ind $2.53 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
ADM1175-2ARMZ-R7 Prodn 10 ld MSOP 10 Ind $2.53 10/31/2008Y
Material
Declaration
Add to CartAdd to Cart
ADM1175-3ARMZ-R7 Prodn 10 ld MSOP 10 Ind $2.53 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
ADM1175-4ARMZ-R7 Prodn 10 ld MSOP 10 Ind $2.53 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
EVAL-ADM1175EBZ Prodn EVALUATION BOARDS - TBD $151.80 10/17/2008Y Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products

ADM1177

Hot Swap Controllers


Hot Swap Controller (External Switch)

Part# Operating Range(V) UV & OV Detection Digital V & I Readback Other Inputs Other Outputs Package Price* (1000 pcs.)
ADM1170 1.6 to 16.5 ON pin (UV) - - - 8 ld TSOT $2.10
ADM1171 2.7 to 16.5 ON pin (UV) - - CS_OUT 8 ld TSOT $2.20
ADM1172 2.7 to 16.5 ON pin (UV) - PFI PFO 8 ld TSOT $2.00
ADM1175 3.15 to 16.5 ON pin (UV); ONB pin (OV) I2C Interface; w/ 4 Addreses CONV Pin - 10-Lead MSOP $2.50
ADM1176 3.15 to 16.5 ON pin (UV) I2C Interface; w/ 16 Addresses - - 10-Lead MSOP $2.50
ADM1177 3.15 to 16.5 ON pin (UV) I2C Interface; w/ 4 Addreses - - 10-Lead MSOP $2.50
ADM1178 3.15 to 16.5 ON pin (UV) I2C Interface; w/ 4 Addreses - ALERTB 10-Lead MSOP $2.70
ADM4210 2.7 to 16.5 ON pin (UV) - - - 6-ld TSOT $2.98

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

back to top


Hot Swap Controller (Internal Switch)

Part# Operating Range(V) Current Limit Other Inputs Other Outputs Package Price* (1000 pcs.)
ADM869L 2.7 to 5.5 1A ON FAULT 16-Lead
QSOP
$2.00

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

back to top


-48 V Hot Swap Controller

Part# Operating Range(V) UV & OV Detection Digital V & I Readback Other Inputs Other Outputs Package Price* (1000 pcs.)
ADM1070 -18 to -80 UV/OV pin - - - 6-ld SOT-23 $1.55
ADM1073 -18 to -80 UV pin, OV pin - RESTARTb; SHDNb LATCHEDb; PWRGDb; SPLYGDb 14-ld TSSOP $2.10

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

back to top