ADM1178: Hot Swap Controller and Digital Power Monitor with ALERTB Output
The ADM1178 is an integrated hot swap controller and current sense amplifier that offers digital current and voltage monitoring via an on-chip, 12-bit analog-to-digital converter (ADC), communicated ...More
ADM1178: Hot Swap Controller and Digital Power Monitor with ALERTB Output
Product Description
The ADM1178 is an integrated hot swap controller and current sense amplifier that offers digital current and voltage monitoring via an on-chip, 12-bit analog-to-digital converter (ADC), communicated through an I2C interface.
An internal current sense amplifier senses voltage across the sense resistor in the power path via the VCC pin and the SENSE pin.
The ADM1178 limits the current through this resistor by control-ling the gate voltage of an external N-channel FET in the power path, via the GATE pin. The sense voltage (and, therefore, the inrush current) is kept below a preset maximum.
The ADM1178 protects the external FET by limiting the time that it spends with the maximum current running in it. This current limit period is set by the choice of capacitor attached to the TIMER pin. Additionally, the device provides protection from overcurrent events that may occur after the hot swap event is complete. In case of a short-circuit event, the current in the sense resistor exceeds an overcurrent trip threshold, and the FET is switched off immediately by pulling down the GATE pin.
A 12-bit ADC can measure the current seen in the sense resistor, as well as the supply voltage on the VCC pin. An alert output can be set to trigger when the ADC current reading exceeds a programmed overcurrent limit threshold.
An industry-standard I2C interface allows a controller to read current and voltage data from the ADC. Measurements can be initiated by an I2C command. Alternatively, the ADC can run continuously, and the user can read the latest conversion data whenever it is required. Up to four unique I2C addresses can be created, depending on the way the ADR pin is connected.
The ADM1178 is packaged in a 10-lead MSOP.
Applications
Data Sheet, Rev. B, 2/08
Features
- Allows safe board insertion and removal from a live backplane
- Controls supply voltages from 3.15 V to 16.5 V
- Precision current sense amplifier
- Precision voltage input
- 12-bit ADC for current and voltage readback
- Charge pumped gate drive for external N-channel FET
- ALERTB output for overcurrent interrupt
- Adjustable analog current limit with circuit breaker
- ±3% accurate hot swap current limit level
- Fast response limits peak fault current
- Automatic retry or latch-off on current fault
- Programmable hot swap timing via TIMER pin
- Active-high ON pin
- I2C fast mode-compliant interface (400 kHz maximum)
- 10-lead MSOP
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM1178
Hot Swap Controller and Digital Power Monitor with ALERTB Output
Other Diagrams for ADM1178
Hot Swap Controller and Digital Power Monitor with ALERTB Output
ADM1178 Pin Configuration
Functional Block Diagram for ADM1178
| Part# | Operating Range(V) | UV & OV Detection | Digital V & I Readback | Other Inputs | Other Outputs | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADM1170 | 1.6 to 16.5 | ON pin (UV) | - | - | - | 8 ld TSOT | $2.13 |
| ADM1171 | 2.7 to 16.5 | ON pin (UV) | - | - | CS_OUT | 8 ld TSOT | $2.23 |
| ADM1172 | 2.7 to 16.5 | ON pin (UV) | - | PFI | PFO | 8 ld TSOT | $2.02 |
| ADM1175 | 3.15 to 16.5 | ON pin (UV), ONB pin (OV) | I2C Interface, w/ 4 Addreses | CONV Pin | - | 10-Lead MSOP | $2.53 |
| ADM1176 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 16 Addresses | - | - | 10-Lead MSOP | $2.53 |
| ADM1177 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 4 Addreses | - | - | 10-Lead MSOP | $2.53 |
| ADM1178 | 3.15 to 16.5 | ON pin (UV) | I2C Interface, w/ 4 Addreses | - | ALERTB | 10-Lead MSOP | $2.73 |
| ADM4210 | 2.7 to 16.5 | ON pin (UV) | - | - | - | 6-ld TSOT | $3.02 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1178 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM1178-1ARMZ-R7 | Prodn | 10 ld MSOP | 10 | Ind | $2.73 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM1178-2ARMZ-R7 | Prodn | 10 ld MSOP | 10 | Ind | $2.73 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| EVAL-ADM1178EBZ | Prodn | EVALUATION BOARDS | - | TBD | $151.80 | 11/07/2008 | Y | Contact ADI | Add To Cart |
| EVAL-ADM1178MEBZ | Prodn | EVALUATION BOARDS | - | TBD | $50.00 | 11/07/2008 | Y | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close