ADP1708: 1 A, Low Dropout, CMOS Linear Regulator
The ADP1706/ADP1707/ADP1708 are CMOS, low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 1 A of output current. Using an advanced proprietary architecture, they provide ...More
ADP1708: 1 A, Low Dropout, CMOS Linear Regulator
Product Description
The ADP1706/ADP1707/ADP1708 are CMOS, low dropout linear regulators that operate from 2.5 V to 5.5 V and provide up to 1 A of output current. Using an advanced proprietary architecture, they provide high power supply rejection and achieve excellent line and load transient response with a small 4.7 μF ceramic output capacitor.
The ADP1706/ADP1707 are available in 16 fixed output volt-age options. The ADP1708 is available in an adjustable version, which allows output voltages that range from 0.8 V to 5.0 V via an external divider. The ADP1706 allows an external soft start capacitor to be connected to program the start-up time; the ADP1707 and ADP1708 contain internal soft start capacitors that give a typical start-up time of 100 μs. The ADP1707 includes a tracking feature that allows the output to follow an external voltage rail or reference.
The ADP1706/ADP1707/ADP1708 are available in an 8-lead, exposed paddle SOIC package and an 8-lead, 3 mm × 3 mm exposed paddle LFCSP, making them not only very compact solutions but also providing excellent thermal performance for applications requiring up to 1 A of output current in a small, low profile footprint.
Applications
Data Sheet, Rev. 0, 7/07
- Data Sheet Rev 0, 07/2007 (pdf 555kB)
- (About Data Sheets)
Design Tools
ADIsimPower™ Voltage Regulator Design Tool
This tool supports buck converter designs OPTIMIZED for efficiency, PCB spa...
Features
- Maximum output current: 1 A
- Input voltage range: 2.5 V to 5.5 V
- Low shutdown current: <1 μA
- Low dropout voltage: 345 mV @ 1 A load
- Initial accuracy: ±1%
- Accuracy over line, load, and temperature: ±2.5%
- 16 fixed output voltage options with soft start: 0.75 V to 3.3 V (ADP1706)
- 16 fixed output voltage options with tracking 0.75 V to 3.3 V (ADP1707)
- Adjustable output voltage option: 0.8 V to 5.0 V (ADP1708)
- Stable with small 4.7 μF ceramic output capacitor
- Excellent load/line transient response
- Current limit and thermal overload protection
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADP1708
1 A, Low Dropout, CMOS Linear Regulator
Other Diagrams for ADP1708
1 A, Low Dropout, CMOS Linear Regulator
ADP1708 Pin Configuration
Functional Block Diagram for ADP1708
Specifications
| Vout Preset Voltages (V) | n/a |
| Vin Range (Vmin to Vmax) | 2.5 to 5.5 |
| Iout (max) | 1A |
| Supply Current (max) | 1.55mA |
| V-dropout@Rated Iout (mV) | 365mV |
| Tot Accuracy (±%) | 1.5% |
| Package | LFCSP-8,SOIC-8 |
| # of Outputs | 1 |
| Line Regulation | n/a |
| Load Regulation | n/a |
| Shutdown | Yes |
| Operating Temp Range | -40 to +125 |
ADP130 - 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator
ADP2108 - Compact, 600 mA, 3 MHz, Step-Down DC-to-DC Converter
| Part# | Vout Preset | Vout Adj Range | Iout (max) | Vin Range (Vmin to Vmax) | Supply Current (max) | Vdropout @ Rated Iout | Vout Setpoint Acc | Vout Total Acc | Shutdown | Product Description | Pos Supply | Operating Temp Range | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP120 | 16 Presets From 1.2-3.3V | n/a | 100mA | 2.3 to 5.5 | 35µA | 60mV to 80mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 100 mA, Low Quiescent Current, CMOS Linear Regulator | +2.3 to +5.5 | -40 to +125 | $0.26 |
| ADP121 | 16 Presets From 1.2-3.3V | n/a | 150mA | 2.5 to 5.5 | 40µA | 90mV to 120mV | 1% @ Iout = 10mA | 2% @ 10 mA - Iout max | Yes | 150 mA, Low Quiescent Current, CMOS Linear Regulator in 5-Lead TSOT | +2.3 to +5.5 | -40 to +125 | $0.27 |
| ADP130 | 31 Presets From 0.8-3.0V | n/a | 350mA | 1.2 to 3.6 | 220µA | 70mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 350 mA, Low VIN, Low Quiescent Current, CMOS Linear Regulator | +1.2 to +3.6 | -40 to +125 | $0.33 |
| ADP1707 | 16 Presets From 0.75-3.3V, With Tracking | n/a | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | 1% @ Iout = 10mA | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.12 |
| ADP1708 | n/a | 0.8V to 5.0V | 1A | 2.5 to 5.5 | 1.55mA | 345mV to 365mV | n/a | 1.5% @ 0.1 mA - Iout max | Yes | 1 A, Low Dropout, CMOS Linear Regulator | +2.5 to +5.5 | -40 to +125 | $1.09 |
| ADP1740 | 7 Presets--0.75 to 2.5V | n/a | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1741 | n/a | 0.75V to 3.0V | 2A | 1.6 to 3.6 | 1.8mA | 350mV | 1% @ Iout= 100mA | 2% @ 1 mA - Iout max | Yes | 2 A, Low Dropout, CMOS Linear Regulator with Adj. Output | +1.6 to +3.6 | -40 to +125 | $1.20 |
| ADP1752 | 7 Presets--0.75 to 2.5V | n/a | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1753 | n/a | 0.75V to 3.0V | 800mA | 1.6 to 3.6 | 1.4mA | 140mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 800mA Low-Vin, Adjustable-Vout LDO Regulator | +1.6 to +3.6 | -40 to +125 | $0.90 |
| ADP1754 | 7 Presets--0.75 to 2.5V | n/a | 1.2A | 1.6 to 3.6 | 1.4mA | 200mV | 1% @ Iout = 10mA | 2% @ 1 mA - Iout max | Yes | 1.2A, Low-Vin, Low Dropout Linear Regulator | +1.6 to +3.6 | -40 to +125 | $0.95 |
| ADP1755 | n/a | 0.75V to 3.0V |