| Specifications |
| Reset Threshold (V) |
2.18, 2.31, 2.55, 2.88, 3.06 |
| Min Reset Timeout (ms) |
100 |
| Pos Supply |
+1V to +5.5V |
| Manual Reset Capability |
No |
| Reset Output-Stage |
Active-High/Push-Pull |
| Typ Watchdog Timeout (ms) |
n/a |
| Power Fail Indicator |
No |
| Supply Current (max) |
16µA |
| Package |
SC70, SOT |
| Find Similar Products |
|
|