| Features |
 |
- Specified over temperature
- Low power consumption (12 μA)
- Precision monitoring of 2.5 V, 3 V, 3.3 V, and 5 V power supply voltages
- Reset timeout period of 140 ms (minimum)
- Manual reset input
- Output stages
Push-pull RESET output (ADM6711)
Open-drain RESET output (ADM6713)
|
- Reset assertion down to 1 V VCC
- Power supply glitch immunity
- 4-lead SC70 package
|
| |
|