ADM698: Microprocessor Supervisory Circuit
The ADM698/ADM699 supervisory circuits provide power supply monitoring and watchdog timing for microprocessor systems.
The ADM698 monitors the 5 V VCC power supply and generates a ...More
ADM698: Microprocessor Supervisory Circuit
Product Description
The ADM698/ADM699 supervisory circuits provide power supply monitoring and watchdog timing for microprocessor systems.
The ADM698 monitors the 5 V VCC power supply and generates a RESET pulse during power up, power down and during low voltage "Brown Out" conditions. The RESET output is guaranteed to be functional (logic low) with VCC as low as 1 V.
The ADM699 features an identical monitoring circuit as in the ADM698 plus an additional watchdog timer input to monitor microprocessor activity. The RESET output is forced low if the watchdog input is not toggled within the 1 second watchdog timeout period.
Both parts are available in 8-pin plastic DIP and 16-lead SOIC packages. The 16-lead SOIC contains additional outputs RESET (without inversion) and Watchdog Output WDO (ADM699 only).
Quick Links
- Data Sheet Rev 0, 10/2002, (pdf, 256 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Superior Upgrade for MAX698/MAX699
- Guaranteed RESET Assertion with VCC = 1 V
- Low 0.6 mA Supply Current
- Precision 4.65 V Voltage Monitor
- Power OK/Reset Time Delay
- Watchdog Timer
- Minimum Component Count
- Performance Specified over Temperature
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADM698
Microprocessor Supervisory Circuit
Functional Block Diagram for ADM698
| Part# | Reset Threshold (V) | Min Reset Timeout (ms) | Reset Output-Stage | Manual Reset Capability | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|
| ADM1810 | 4.35, 4.62 | 100 | Active-Low/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1811 | 4.35, 4.62 | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.46 |
| ADM1812 | 4.35, 4.62 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1813 | 4.35, 4.62 | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.39 |
| ADM1815 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.39 |
| ADM1816 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-Low/Int-Pullup | No | SC70, SOT | $0.46 |
| ADM1817 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-High/Push-Pull | No | SC70, SOT | $0.46 |
| ADM1818 | 2.18, 2.31, 2.55, 2.88, 3.06 | 100 | Active-Low/Int-Pullup | Yes | SC70, SOT | $0.45 |
| ADM6315 | 2.63, 2.93, 3.08, 4.39, 4.5, 4.63 | 1, 1,120, 140, 20 | Active-Low/Open-Drain | Yes | SOT | $0.81 |
| ADM6319 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,120, 140, 20 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | $0.50 |
| ADM6322 | 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,200, 140, 20 | Active-High/Push-Pull, Active-Low/Open-Drain | Yes | SOT | $0.51 |
| ADM6384 | 1.58, 1.67, 2.19, 2.31, 2.4, 2.5, 2.63, 2.7, 2.8, 2.93, 3.0, 3.08, 3.2, 3.3, 3.4, 3.5, 3.6, 3.7, 3.8, 3.9, 4.0, 4.1, 4.2, 4.3, 4.39, 4.5, 4.63, 4.7, 4.8, 4.9, 5.0 | 1, 1,120, 140, 20 | Active-Low/Push-Pull | Yes | SC70 | $0.95 |
| ADM6711 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | SC70 | $0.26 |
| ADM6713 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Open-Drain | Yes | SC70 | $0.28 |
| ADM6825 | 1.58, 1.67, 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SOT | - |
| ADM698 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $1.37 |
| ADM707 | 4.65 | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC | $0.97 |
| ADM708 | 2.63, 2.93, 3.08, 4.4, 4.65 | 160 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | DIP, SOIC, SOP | $0.85 |
| ADM709 | 2.63, 2.93, 3.08, 4.4, 4.65 | 140 | Active-Low/Push-Pull | No | DIP, SOIC | $0.71 |
| ADM803 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Open-Drain | No | SC70 | $0.26 |
| ADM809 | 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 | 140 | Active-Low/Push-Pull | No | SC70, SOT | $0.62 |
| ADM810 | 2.32, 2.63, 2.93, 3.08, 4.0, 4.38, 4.63 | 140 | Active-High/Push-Pull | No | SC70, SOT | $0.61 |
| ADM811 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-Low/Push-Pull | Yes | SOT | $0.46 |
| ADM812 | 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull | Yes | SOT | $0.46 |
| ADM825 | 2.19, 2.32, 2.63, 2.93, 3.08, 4.38, 4.63 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | Yes | SC70, SOT | $0.51 |
| ADM8698 | 4.65 | 140 | Active-High/Push-Pull, Active-Low/Push-Pull | No | DIP, SOIC | $2.01 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM698 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM698AN | Prodn | 8 ld PDIP | 8 | Ind | $1.78 | 09/12/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM698ANZ | Prodn | 8 ld PDIP | 8 | Ind | $1.62 | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM698AR | Prodn | 16 ld SOIC - Wide | 16 | Ind | $1.95 | 09/12/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM698ARZ | Prodn | 16 ld SOIC - Wide | 16 | Ind | $1.77 | 09/12/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADM698ARZ-REEL | Prodn | 16 ld SOIC - Wide | 16 | Ind | $ | 10/24/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close