ADM803:  Microprocessor Supervisory Circuit in 3-Lead SC70, Active-Low Open-Drain Output

The ADM803 supervisory circuit monitors the power supply voltage in microprocessor systems. It provides a reset output during power-up, power-down and brownout conditions. On power-up, an internal ...More

ADM803:  Microprocessor Supervisory Circuit in 3-Lead SC70, Active-Low Open-Drain Output

Product Description

The ADM803 supervisory circuit monitors the power supply voltage in microprocessor systems. It provides a reset output during power-up, power-down and brownout conditions. On power-up, an internal timer holds reset asserted for 240ms. This holds the microprocessor in a reset state until conditions have stabilized. The reset output remains operational with VCC as low as 1V. The ADM803 provides an active-low reset signal RESET, and has an open-drain output stage which requires an external pull-up resistor.

Seven reset threshold options are available. The reset comparator features built-in glitch immunity, making it immune to fast transients on VCC.

The ADM803 is available in 3-lead SC70 and consumes only 17µA, making it suitable for low power portable equipment.

Applications

  • Microprocessor Systems
  • Computers
  • Controllers
  • Intelligent Instruments
  • Automotive Systems
  • Features

    • Specified over temperature
    • Low power consumption (17 μA)
    • Precision voltage monitor: 2.5 V, 3 V, 3.3 V, 5 V options
    • Reset assertion down to 1 V VCC
    • 140 ms minimum power-on reset
    • Open-drain RESET output

    Diagrams

    ADM803 Diagram
    Functional Block Diagram for ADM803

    Specifications

    Watchdog Timer No
    # of Monitored Voltages 1
    Backup-Battery Switch No
    Manual Reset Capability No
    Package SC70
    Reset Threshold Summary 6 Options--2.32 to 4.63V
    Reset Output-Stage Active-Low/Open-Drain
    Min Reset Timeout (ms) 140

    Explore Other Products

    AD5100 - System-Management IC with Programmable Quad Voltage Monitoring and Supervisory Functions

    Subscribe to New Products Feed
    Part# Reset Threshold Summary Min Reset Timeout (ms) Reset Output-Stage Manual Reset Capability Package Price* (1000-4999)
    ADM1810 4.35V & 4.62V 100 Active-Low/Push-Pull No SC70, SOT $0.46
    ADM1811 4.35V & 4.62V 100 Active-Low/Int-Pullup No SC70, SOT $0.46
    ADM1812 4.35V & 4.62V 100 Active-High/Push-Pull No SC70, SOT $0.46
    ADM1813 4.35V & 4.62V 100 Active-Low/Int-Pullup Yes SC70, SOT $0.39
    ADM1815 5 Options--2.18 to 3.06V 100 Active-High/Push-Pull No SC70, SOT $0.39
    ADM1816 5 Options--2.18 to 3.06V 100 Active-Low/Int-Pullup No SC70, SOT $0.46
    ADM1817 5 Options--2.18 to 3.06V 100 Active-High/Push-Pull No SC70, SOT $0.46
    ADM1818 5 Options--2.18 to 3.06V 100 Active-Low/Int-Pullup Yes SC70, SOT $0.45
    ADM6315 6 Options--2.63 to 4.63V 1, 1,120, 140, 20 Active-Low/Open-Drain Yes SOT $0.81
    ADM6319 26 Options--2.5 to 5V 1, 1,120, 140, 20 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT $0.50
    ADM6322 26 Options--2.5 to 5V 1, 1,200, 140, 20 Active-High/Push-Pull, Active-Low/Open-Drain Yes SOT $0.51
    ADM6384 31 Options--1.58 to 5.0V 1, 1,120, 140, 20 Active-Low/Push-Pull Yes SC70 $0.95
    ADM6711 6 Options--2.32 to 4.63V 140 Active-Low/Push-Pull Yes SC70 $0.26
    ADM6713 6 Options--2.32 to 4.63V 140 Active-Low/Open-Drain Yes SC70 $0.28
    ADM6825 9 Options--1.58 to 4.63V 140 Active-High/Push-Pull, Active-Low/Push-Pull Yes SOT -
    ADM698 4.65V 140 Active-High/Push-Pull, Active-Low/Push-Pull No DIP, SOIC $1.37
    ADM707 4.65V 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC $0.97
    ADM708 4 Options--2.63 to 4.4V 160 Active-High/Push-Pull, Active-Low/Push-Pull Yes DIP, SOIC, SOP $0.85