| Features |
 |
- Fully Integrated 1.2 A , 0.2 Ω, Power Switch
- Pin-selectable 700 kHz or 1.2 MHz PWM Frequency
- 92% Efficiency
- Adjustable Output Voltage up to 12 V
|
- 3% Output Regulation Accuracy
- Adjustable Soft Start
- Input Undervoltage Lockout
- MSOP 8-lead Package
|
| |
|