ADP2102: Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter
The ADP2102 is a synchronous step-down dc-to-dc converter that converts a 2.7 V to 5.5 V unregulated input voltage to a lower regulated output voltage with up to 95% efficiency and 1% accuracy. The ...More
Design Tools
Download ADP210x Design ToolOnline ADIsimPower Voltage Regulator Design Tool: produces ready-to-go buck converter designs optimized for efficiency, space, cost, or part count.
ADP2102: Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter
Product Description
The ADP2102 is a synchronous step-down dc-to-dc converter that converts a 2.7 V to 5.5 V unregulated input voltage to a lower regulated output voltage with up to 95% efficiency and 1% accuracy. The low duty cycle capability of the ADP2102 is ideal for USB applications or 5 V systems that power up submicron subvolt processor cores. Its 3 MHz typical operating frequency and excel-lent transient response allow the use of small, low cost 1 μH inductors and 2.2 μF ceramic capacitors. At medium-to-high load currents, it uses a current mode, pseudofixed frequency pulse-width modulation to extend battery life. To ensure the longest battery life in portable applications, the ADP2102 has a power save mode (PSM) that reduces the switching frequency under light load conditions to significantly reduce quiescent current.
The ADP2102 is available in both fixed and adjustable output voltage options with 600 mA maximum output current. The preset output voltage options voltage are 1.875 V, 1.8 V, 1.5 V, 1.375 V, 1.25 V, 1.2 V, 1.0 V, and 0.8 V. The adjustable voltage option is available from 0.8 V to 3.3 V. The ADP2102 requires only three external components and consumes 0.01 μA in shutdown mode.
The ADP2102 is available in an 8-lead LFCSP package and is specified for the −40 °C to +85 °C temperature range.
Applications
Data Sheet, Rev. B, 9/07
Features
- Input voltage range: 2.7 V to 5.5 V
- 600 mA maximum load current
- 95% efficiency
- Low duty cycle operation
- Only 3 tiny external ceramic components
- 3 MHz typical operating frequency
- Fixed output voltage from 0.8 V to 1.875 V
- Adjustable output voltage up to 3.3 V
- 0.01 μA shutdown supply current
- Automatic power save mode
- Internal synchronous rectifier
- Internal soft start
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Circuit Diagram for ADP2102
Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter
Other Diagrams for ADP2102
Low Duty Cycle, 600 mA, 3 MHz Synchronous Step-Down DC-to-DC Converter
ADP2102 Circuit Diagram #1
ADP2102 Circuit Diagram #2
ADP2102 Circuit Diagram #3
ADP2102 Circuit Diagram #4
ADP2102 Pin Configuration
Circuit Diagram for ADP2102
ADP2503 - 600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
ADP2504 - 1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter
| Part# | Vin Range | Vout Preset Options | Vout Adj Options | Iout (max) | Isw (Peak) | Supply Current (max) | Switching Frequency | Step Down | Step Up | Inverting | Pkg | Product Description | Price* (1000-4999) | Pos Supply |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADP1111 | 2V-30V | 12.0V, 3.3V, 5.0V | 1.2V to 30V, 1.2V to Vin | 1.5A | 1.5A | 110µA | 70 kHz | Yes | Yes | Yes | Plastic DIP-8, SOIC-8 | Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V | $2.05 | +2 to +30 |
| ADP1611 | 2.5V-5.5V | --- | Vin to 20V | 1.2A | 1.2A | 600µA | 1.2 MHz | - | Yes | - | MSOP-8 | 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter | $1.14 | +2.5 to +5.5 |
| ADP1610 | 2.5V-5.5V | --- | Vin to 12V | 1.2A | 1.2A | 600µA | 700 kHz or 1.2 MHz | - | Yes | - | MSOP-8 | 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch | $1.27 | +2.5 to +5.5 |
| ADP2102 | 2.7V-5.5V | 0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V | 0.8V to 3.3V | 0.6A | - | 99µA | 3 MHz | Yes | - | - | LFCSP-8 | 3 MHz Synchronous Step-Down DC-to-DC Converter | $1.23 | +2.7 to +5.5 |
| ADP3051 | 2.7V-5.5V | --- | 0.8V to 5.5V | 0.5A | - | 300µA | 550 kHz | Yes | - | - | MSOP-8 | 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier | $2.65 | +2.7 to +5.5 |
| ADP2105 | 2.7V-5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 0.8V to Vin | 1A | - | 30µA | 1.2 MHz | Yes | - | - | LFCSP-16 | 1A Synchronous Step-Down DC-DC Converter | $1.13 | +2.7 to +5.5 |
| ADP2106 | 2.7V-5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 0.8V to Vin | 1.5A | - | 30µA | 1.2 MHz | Yes | - | - | LFCSP-16 | 1.5A Synchronous Step-Down DC-DC Converter | $1.25 | +2.7 to +5.5 |
| ADP2107 | 2.7V-5.5V | 1.2V, 1.5V, 1.8V, 3.3V | 0.8V to Vin | 2A | - | 30µA | 1.2 MHz | Yes | - | - | LFCSP-16 | 2A Synchronous Step-Down DC-DC Converter | $1.32 | +2.7 to +5.5 |
| ADP3050 | 3.6V-30V | 3.3V, 5.0V | 1.25V to 12V | 1.5A | - | 1.5mA | 200 kHz | Yes | Yes | Yes | SOIC-8 | 200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator | $1.80 | +3.6 to +30 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADP2102 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADP2102-0.8-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-1-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-1.0-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-1.2-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-1.25-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-1.375EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-1.5-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-1.8-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-1.875EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-2-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-3-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-4-EVALZ | Prodn | EVALUATION BOARDS | 8 | Ind | $60.72 | 09/05/2008 | Y | Contact ADI | Add To Cart |
| ADP2102-BL1-EVZ | Pre-Release | EVALUATION BOARDS | - | TBD | - | 09/05/2008 | Y | Contact ADI | Contact ADI |
| ADP2102YCPZ-0.8-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-1-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-1.0-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-1.2-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-1.25R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-1.37R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-1.5-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-1.8-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-1.87R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | - |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-2-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-3-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADP2102YCPZ-4-R7 | Prodn | 8 ld LFCSP (3x3mm) | 8 | Auto | $1.23 | 09/05/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close