ADP3051:  500 mA Synchronous Buck Switching Regulator

The ADP3051 is a high frequency, general purpose synchronous buck switching regulator capable of 500 mA continuous output current in an MSOP-8 package. It provides high efficiency, excellent dynamic ...More

ADP3051:  500 mA Synchronous Buck Switching Regulator

Product Description

The ADP3051 is a high frequency, general purpose synchronous buck switching regulator capable of 500 mA continuous output current in an MSOP-8 package. It provides high efficiency, excellent dynamic response, and is very simple to use. The switching frequency is nominally 600 kHz - synchronizable to 750 kHz - and allows for small, cost-saving external inductive and capacitive components. The current mode control loop is simple to compensate. Featuring a patented tri-mode, variable-frequency control technique, it operates in normal PWM current mode under heavy loads, and saves energy at lighter loads by switching automatically into a two level power-saving mode. Soft start and shutdown are integrated completely on chip, as is the power switch.

The ADP3051 supports output voltages as low as 0.8 V, while operating from a 2.5 to 5.5 V input, and is optimized for portable consumer and communications applications where long battery life and low power consumption are required. The ADP3051's low-voltage operation and 3 percent output regulation accuracy over line, load and temperature make it ideal for today's low voltage rails, providing the optimal solution for delivering power precisely and efficiently with minimal printed circuit board area.

Applications

  • PDAs and Palmtop Computers
  • Consumer Electronics
  • Portable Instruments
  • Features

    • 600 kHz PWM Frequency
    • Frequency Synchronizable up to 750 kHz
    • Output Voltage Range: 0.8 V to 5 V
    • Tri-mode Operation Enables Higher Efficiency
    • Automatic PWM to Variable Frequency Control at Light Load
    • Fully Integrated 600 mA Power Switch
    • Fully Integrated Soft Start and Shutdown
    • 3% Output Regulation Accuracy Over Line, Load, and Temp
    • Simple Loop Compensation
    • Space Saving MSOP-8 Package
    • Small Inductor and MLC Capacitors
    • Undervoltage Lockout

    Diagram

    ADP3051 Diagram
    Typical Application Circuit Diagram for ADP3051

    Specifications

    Vin Range 2.7V-5.5V
    Buck Yes
    Iout (max) 0.5A
    Supply Current (max) 300µA
    Switching Frequency 550 kHz
    Vout Preset Options ---
    Vout Adj Options 0.8V to 5.5V

    Explore Other Products

    ADP2504 - 1000 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

    ADP2503 - 600 mA, 2.5 MHz Buck-Boost DC-to-DC Converter

    Subscribe to New Products Feed
    Part# Vin Range Vout Preset Options Vout Adj Options Iout (max) Isw (Peak) Supply Current (max) Switching Frequency Step Down Step Up Inverting Pkg Product Description Price* (1000-4999) Pos Supply
    ADP1111 2V-30V 12.0V, 3.3V, 5.0V 1.2V to 30V, 1.2V to Vin 1.5A 1.5A 110µA 70 kHz Yes Yes Yes Plastic DIP-8, SOIC-8 Micropower Step Up/Down/Inverting Switching Regulator; Adjustable or Fixed 3.3V, 5V, 12V $2.05 +2 to +30
    ADP1611 2.5V-5.5V --- Vin to 20V 1.2A 1.2A 600µA 1.2 MHz - Yes - MSOP-8 20 V,1.2 MHz Step-Up DC-to-DC Switching Converter $1.14 +2.5 to +5.5
    ADP1610 2.5V-5.5V --- Vin to 12V 1.2A 1.2A 600µA 700 kHz or 1.2 MHz - Yes - MSOP-8 1.2 MHz DC-DC Step-Up (Boost) Switching Converter w/ Integrated Power Switch $1.27 +2.5 to +5.5
    ADP2102 2.7V-5.5V 0.8V, 1.0V, 1.25V, 1.2V, 1.375V, 1.5V, 1.875V, 1.8V 0.8V to 3.3V 0.6A - 99µA 3 MHz Yes - - LFCSP-8 3 MHz Synchronous Step-Down DC-to-DC Converter $1.23 +2.7 to +5.5
    ADP3051 2.7V-5.5V --- 0.8V to 5.5V 0.5A - 300µA 550 kHz Yes - - MSOP-8 500 mA PWM Step-Down DC-DC Converter with Synchronous Rectifier $2.65 +2.7 to +5.5
    ADP2105 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1A - 30µA 1.2 MHz Yes - - LFCSP-16 1A Synchronous Step-Down DC-DC Converter $1.13 +2.7 to +5.5
    ADP2106 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 1.5A - 30µA 1.2 MHz Yes - - LFCSP-16 1.5A Synchronous Step-Down DC-DC Converter $1.25 +2.7 to +5.5
    ADP2107 2.7V-5.5V 1.2V, 1.5V, 1.8V, 3.3V 0.8V to Vin 2A - 30µA 1.2 MHz Yes - - LFCSP-16 2A Synchronous Step-Down DC-DC Converter $1.32 +2.7 to +5.5
    ADP3050 3.6V-30V 3.3V, 5.0V 1.25V to 12V 1.5A - 1.5mA 200 kHz Yes Yes Yes SOIC-8 200 kHz, 1 Amp, High-Voltage Step-Down Switching Regulator $1.80 +3.6 to +30
    Sorted by Min Vin (Ascending), then Max Vin (Ascending)

    * The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
    ** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

    Pricing, Packaging & Availability

    Help

    Model
    The model number is a specific version of a generic that can be purchased or sampled.

    Status
    Status indicates the current lifecycle of the product. This can be one of 4 stages:
    • Pre-Release: The model has not been released to general production, but samples may be available.
    • Production: The model is currently being produced, and generally available for purchase and sampling.
    • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
    • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
    Package Description
    The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

    For detailed drawings and chemical composition please consult our  Package Site

    Pin Count
    Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

    Temperature Range
    This is the acceptable operating range of the device. The various ranges specified are as follows:
    • Commercial: 0 to +70 degrees Celsius
    • Military : -55 to +125 degrees Celsius
    • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
    • Automotive: -40 to +125 degrees Celsius
    Price
    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    Available Ship Date
    This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

    RoHS Compliant
    Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

    The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

    View Sales and Distribution Offices