ADG3231: Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
The ADG3231 is a Level Translator designed on a sub micron process which operates from supplies as low as 1.65 V. The device is guaranteed for operation over the supply range 1.65 V to 3.6 V. It ...More
ADG3231: Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
Product Description
The ADG3231 is a Level Translator designed on a sub micron process which operates from supplies as low as 1.65 V. The device is guaranteed for operation over the supply range 1.65 V to 3.6 V. It operates from two supply voltages allowing bi-directional level translation, i.e. it translates low voltages to higher voltages and vice versa. The signal path is uni-directional, data may only flow from A1 to Y1.
This type of device may be used in applications requiring communication between devices operating from different supply levels.
The level translator is packaged in one of the smallest footprints available for its pin count. The 6 lead SOT23 package requires only 5.28mm2 max board space.
Features
- Operates from 1.65 V to 3.6 V Supply Rails
- Uni-Direction Signal Path
- Bi-Directional Level Translation
- Tiny 6 Lead SOT23 Package
- Short Circuit Protection
- LVTTL/CMOS-Compatible Inputs
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADG3231
Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
Other Diagrams for ADG3231
Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
SOT-23
SOT-66
Functional Block Diagram for ADG3231
| Part# | Data Rate (typ) | t Prop Delay (typ) | Bus Enable Time (typ) | VCC 1 (V) | Vcc 2 (V) | ICC1 (Max) | ICC2 (Max) | Pkg | Least # Pins | Temp Range (°C) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG3123 | 100kbps | 80ns | n/a | Single(+25 to +30) | -5V to -10V | 151µA | 1µA | TSSOP | 20 | -40 to 85 | 8-Channel, CMOS-Logic-to-High-Voltage Level Translator | $2.33 |
| ADG3231 | 30Mbps | 4ns | n/a | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | SOT-23 | 6 | -40 to 85 | Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift | $0.43 |
| ADG3232 | 30Mbps | 3.5ns | 4ns | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | SOT-23 | 8 | -40 to 85 | 2:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift | $0.53 |
| ADG3233 | 30Mbps | 3.5ns | 4ns | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | MSOP, SOT-23 | 8 | -40 to 85 | Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch | $0.57 |
| ADG3300 | 50Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 5µA | 5µA | TSSOP | 20 | -40 to 85 | Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator | $1.62 |
| ADG3301 | 50Mbps | 6ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | SC70 | 6 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator | $0.47 |
| ADG3308 | 60Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | CSP, TSSOP | 20 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator | $1.62 |
| ADG3304 | 60Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | CSP, TSSOP | 14 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator | $0.97 |
| ADG3257 | 933Mbps | 100ps | 5ns | 5-3 | n/a | 1µA | n/a | QSOP | 16 | -40 to 85 | High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch | $0.60 |
| ADG3245 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5, Single(+2.3 to +3.6) | n/a | 1µA | n/a | CSP, TSSOP | 20 | -40 to 85 | 2.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch | $0.72 |
| ADG3246 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | CSP, TSSOP | 24 | -40 to 85 | 2.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch | $0.75 |
| ADG3247 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | CSP, TSSOP | 40 | -40 to 85 | 2.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch | $0.99 |
| ADG3248 | 1.244Gbps | 225ps | n/a | 2.5 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SC70 | 6 | -40 to 85 | 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70 | $0.57 |
| ADG3249 | 1.244Gbps | 225ps | n/a | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 0.2mA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch | $0.57 |
| ADG3241 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SC70 | 6 | -40 to 85 | 2.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch | $0.44 |
| ADG3242 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch | $0.57 |
| ADG3243 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch | $0.57 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADG3231 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADG3231BRJ-REEL | Obs | 6 ld SOT-23 | 6 | Ind | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADG3231BRJ-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $0.48 | 08/22/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADG3231BRJZ-REEL | Prodn | 6 ld SOT-23 | 6 | Ind | $0.43 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADG3231BRJZ-REEL7 | Prodn | 6 ld SOT-23 | 6 | Ind | $0.44 | 08/22/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close