ADG3232: 2:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
The ADG3232 is a Level Translator 2-1 Mux designed on a sub micron process which operates from supplies as low as 1.65 V. The device is guaranteed for operation over the supply range 1.65 V to 3.6 V. ...More
ADG3232: 2:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
Product Description
The ADG3232 is a Level Translator 2-1 Mux designed on a sub micron process which operates from supplies as low as 1.65 V. The device is guaranteed for operation over the supply range 1.65 V to 3.6 V. It operates from two supply voltages allowing bi-directional level translation, i.e. it translates low voltages to higher voltages and vice versa. The signal path is uni-directional, data may only flow from A to Y.
This type of device may be used in applications requiring communication between devices operating from different supply levels.
The level translator mux is packaged in one of the smallest footprints available for its pin count. The 8 lead SOT23 package requires only 8.26mm2 board space.
Quick Links
- Data Sheet Rev A, 07/2003, (pdf, 490 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- Operates from 1.65 V to 3.6 V Supply Rails
- Uni-Direction Signal Path, Bidirectional Level Translation
- Tiny 8 Lead SOT23 Package
- Short Circuit Protection
- LVTTL/CMOS-Compatible Inputs
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADG3232
2:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift
Functional Block Diagram for ADG3232
| Part# | Data Rate (typ) | t Prop Delay (typ) | Bus Enable Time (typ) | VCC 1 (V) | Vcc 2 (V) | ICC1 (Max) | ICC2 (Max) | Pkg | Least # Pins | Temp Range (°C) | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADG3123 | 100kbps | 80ns | n/a | Single(+25 to +30) | -5V to -10V | 151µA | 1µA | TSSOP | 20 | -40 to 85 | 8-Channel, CMOS-Logic-to-High-Voltage Level Translator | $2.33 |
| ADG3231 | 30Mbps | 4ns | n/a | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | SOT-23 | 6 | -40 to 85 | Single-Channel Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift | $0.43 |
| ADG3232 | 30Mbps | 3.5ns | 4ns | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | SOT-23 | 8 | -40 to 85 | 2:1 Multiplexer Level Translator with Bi-directional 1.65 V to 3.6 V Level Shift | $0.53 |
| ADG3233 | 30Mbps | 3.5ns | 4ns | Single(+1.65 to +3.6) | 1.65V - 3.6V | 2µA | 2µA | MSOP, SOT-23 | 8 | -40 to 85 | Low Voltage 1.65 V to 3.6 V, (Up/Down) Logic Level Translation, Bypass Switch | $0.57 |
| ADG3300 | 50Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 5µA | 5µA | TSSOP | 20 | -40 to 85 | Low Voltage, 1.15 V to 5.5 V, 8-Channel Bidirectional Logic Level Translator | $1.62 |
| ADG3301 | 50Mbps | 6ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | SC70 | 6 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, Single-Channel Bidirectional Logic Level Translator | $0.47 |
| ADG3308 | 60Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | CSP, TSSOP | 20 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, 8-Channel, Bidirectional, Logic Level Translator | $1.62 |
| ADG3304 | 60Mbps | 5ns | 1µs | 1.15 - 5.5 | 1.65V - 5.5V | 1µA | 1µA | CSP, TSSOP | 14 | -40 to 85 | Low Voltage 1.15 V to 5.5 V, 4 Channel, Bidirectional, Logic Level Translator | $0.97 |
| ADG3257 | 933Mbps | 100ps | 5ns | 5-3 | n/a | 1µA | n/a | QSOP | 16 | -40 to 85 | High Speed, 3.3 V/5 V Quad 2:1 Mux/Demux (4-Bit, 1 of 2) Bus Switch | $0.60 |
| ADG3245 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5, Single(+2.3 to +3.6) | n/a | 1µA | n/a | CSP, TSSOP | 20 | -40 to 85 | 2.5 V/3.3 V, 8 Bit, 2 Port Level Translator, Bus Switch | $0.72 |
| ADG3246 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | CSP, TSSOP | 24 | -40 to 85 | 2.5 V/3.3 V, 10 Bit, 2 Port Level Translator, Bus Switch | $0.75 |
| ADG3247 | 1244Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | CSP, TSSOP | 40 | -40 to 85 | 2.5 V/3.3 V, 16 Bit (Dual 8 Bit) , 2 Port Level Translator, Bus Switch | $0.99 |
| ADG3248 | 1.244Gbps | 225ps | n/a | 2.5 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SC70 | 6 | -40 to 85 | 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch in SC70 | $0.57 |
| ADG3249 | 1.244Gbps | 225ps | n/a | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 0.2mA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2:1 Multiplexer/Demultiplexer Bus Switch | $0.57 |
| ADG3241 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SC70 | 6 | -40 to 85 | 2.5V/3.3V, 1-Bit/2-Port, Level-Translating Bus Switch | $0.44 |
| ADG3242 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2-Bit, Common Control Level Translator Bus Switch | $0.57 |
| ADG3243 | 1500Mbps | 225ps | 3.2ns | 2.5 - 1.8, 3.3 - 2.5 | n/a | 1µA | n/a | SOT-23 | 8 | -40 to 85 | 2.5 V/3.3 V, 2-Bit, Individual Control Level Translator Bus Switch | $0.57 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADG3232 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADG3232BRJ-REEL | Prodn | 8 ld SOT-23 | 8 | Ind | - | - |
N
Material Declaration |
Contact ADI | Contact ADI |
| ADG3232BRJ-REEL7 | Prodn | 8 ld SOT-23 | 8 | Ind | $0.53 | 09/12/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADG3232BRJZ-REEL7 | Prodn | 8 ld SOT-23 | 8 | Ind | $ | 09/12/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close