ADM203: High Speed, +5 V, 0.1 µF CMOS RS-232 Driver/Receiver
The ADM202/ADM203 is a two-channel RS-232 line driver/ receiver pair designed to operate from a single +5 V power supply. A highly efficient on-chip charge pump design permits RS-232 levels to be ...More
ADM203: High Speed, +5 V, 0.1 µF CMOS RS-232 Driver/Receiver
Product Description
The ADM202/ADM203 is a two-channel RS-232 line driver/ receiver pair designed to operate from a single +5 V power supply. A highly efficient on-chip charge pump design permits RS-232 levels to be developed using charge pump capacitors as small as 0.1 µF. The capacitors are internal to the package on the ADM203 so no external capacitors are required. These converters generate ±10 V RS-232 output levels.
The ADM202/ADM203 meets or exceeds the EIA-232-E and V.28 specifications. Fast driver slew rates permit operation up to 120 kB while high drive currents allows for extended cable lengths.
An epitaxial BiCMOS construction minimizes power consumption to 10 mW and also guards against latch-up. Overvoltage protection is provided allowing the receiver inputs to withstand continuous voltages in excess of ±30 V. In addition, all pins contain ESD protection to levels greater than 2 kV.
The ADM202 is available in 16-lead DIP and both narrow and wide SOIC packages. The ADM203 is available in a 20-pin DIP package.
Features
- 120 kB Transmission Rate
- ADM202: Small (0.1 µF) Charge Pump Capacitors
- ADM203: No External Capacitors Required
- Single 5 V Power Supply
- Meets EIA-232-E and V.28 Specifications
- Two Drivers and Two Receivers
- On-Board DC-DC Converters
- ±9 V Output Swing with 5 V Supply
- Low Power BiCMOS: 2.0 mA ICC
- ±30 V Receiver Input Levels
| Part# | Min Pos Supply | Data Rate | #Tx | # Rx | ESD-Protection | Low Pwr Shutdown | # Rx Active in Shutdown | # Capacitors | Capacitor Size | Available Packages | Icc Unloaded (max) | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM3251E | +4.5 | 460kbps | 1 | 1 | 15 kV | No | n/a | 5 | 0.1µF | SOIC | 110mA | $2.99 | Isolated Single Channel, RS-232 Line Driver/Receiver |
| ADM3312E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3310E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 2 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3311E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.72 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3315E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3307E | +2.7 | 1Mbps | 5 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1.5mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM560 | +3 | 116kbps | 4 | 5 | --- | Yes | 2 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM561 | +3 | 116kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM3101E | +3 | 460kbps | 1 | 1 | 15 kV | No | n/a | 4 | 0.1µF | CSP | 5mA | $0.85 | 3.3 V, Single Channel RS-232 Line Driver/Receiver |
| ADM3232E | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 5 | 0.1µF | SOIC, SOP | 3mA | $1.37 | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver |
| ADM1385 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | SOP | 3mA | $1.42 | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver |
| ADM3202 | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.37 | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver |
| ADM3222 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.37 | High-Speed, 2-Channel, RS-232/V.28 Interface Devices |
| ADM202 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | $1.27 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers |
| ADM203 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 6mA | $2.79 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver |
| ADM231L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | $1.21 | +5V & +12V Powered, CMOS RS-232 Driver/Receiver |
| ADM232L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $1.27 | +5V Powered, CMOS RS-232 Drivers/Receivers |
| ADM209 | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.53 | 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver |
| ADM239L | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | $2.31 | +5V & +12V Powered, CMOS RS-232 Drivers/Receivers |
| ADM234L | +4.5 | 120kbps | 4 | 0 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $1.79 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM206 | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 13mA | $2.31 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM236L | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 1µF | DIP, SOIC | 13mA | $2.31 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM208 | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.40 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM238L | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $2.40 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM211 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | $1.94 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM213 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.40 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM241L | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 13mA | $2.31 | 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers |
| ADM207 | +4.5 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.40 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM222 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 8mA | $1.58 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver |
| ADM232A | +4.5 | 200kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 8mA | $1.58 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers |
| ADM242 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC | 8mA | $1.58 | High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers |
| ADM1181A | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | $1.42 | EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers |
| ADM202E | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 6mA | $1.48 | EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver |
| ADM206E | +4.5 | 230kbps | 4 | 3 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC | 13mA | $2.23 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM208E | +4.5 | 230kbps | 4 | 4 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.23 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM211E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.32 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM213E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.32 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM207E | +4.5 | 230kbps | 5 | 3 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.32 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM101E | +4.5 | 460kbps | 1 | 1 | 15 kV | Yes | 1 | 2 | 0.1µF | SOIC, SOP | 1mA | $0.78 | Craft Port, Tiny RS-232 Transceiver for Portable Applications |
| ADM233L | +4.75 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 13mA | $2.79 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM237L | +4.75 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $2.31 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM5180 | +4.75 | 200kbps | 0 | 8 | --- | No | n/a | 0 | n/a | DIP, LCC | 5mA | $2.75 | Octal, RS-232/RS-423 Interface Line Receiver |
| AD7306 | +4.75 | 5Mbps | 3 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 15mA | $7.79 | +5 V Powered RS-232/RS-422 Interface Transceiver |
| ADM5170 | +9 | 116kbps | 8 | 0 | --- | Yes | 0 | 0 | n/a | DIP, LCC | 36mA | $2.75 | Octal, RS-232/RS-423 Interface Line-Driver, ±10V Power Supply Input |
| ADM2209E | +10.8 | 920kbps | 6 | 10 | 15 kV | Yes | 2 | 2 | 0.1µF | SOP | 5mA | $2.78 | EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM203 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM203JN | Prodn | 20 ld PDIP | 20 | Comm. | - | 10/10/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| ADM203JNZ | Prodn | 20 ld PDIP | 20 | Comm. | - | 10/17/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close