Analog Devices ADM234L - Low Power, +5V CMOS RS-232 100kBPS Quad Driver
Interface
Digital Isolators
Level Translators
RS-232 
RS-485
Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADM234L Low Power, +5V CMOS RS-232 100kBPS Quad Driver

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM223, ADM230L, ADM235L,...More
 Specifications
Protocols RS-232
#Tx 4
# Rx 0
Data Rate 120kbps
Max Pos Supply +5.5V
15 kV ESD No
Low Power Shutdown N
# Rx Active in Shutdown n/a
# Capacitors 4
Capacitor Size 1µF
Operating Temp Range -40 to +85
Available Packages DIP, SOIC
Find Similar Products
 
 ADM234L Typical Operating Circuit Enlarge
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • Single 5 V Power Supply
  • Meets All EIA-232-E and V.28 Specifications
  • 120 kB/s Data Rate
  • On-Board DC-DC Converters
  • ±9 V Output Swing with 5 V Supply
  • Small 1 µF Capacitors
  • Low Power Shutdown ≤ µA
  • Receivers Active in Shutdown (ADM223)
  • ±30 V Receiver Input Levels
  • Latch-Up FREE
  • Plug-In Upgrade for MAX223/230-241
  • Plug-In Upgrade for AD230–AD241
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADM234L Model Options
Model Status Package Pins Temp
Range
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADM234LAN Prodn 16 ld PDIP 16 Ind - 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM234LANZ Prodn 16 ld PDIP 16 Ind - 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADM234LAQ Prodn 16 ld CerDIP 16 Ind - 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM234LAR Prodn 16 ld SOIC - Wide 16 Ind - 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM234LAR-REEL Prodn 16 ld SOIC - Wide 16 Ind - - N
Material
Declaration
Contact ADIAdd to Cart
ADM234LARZ Prodn 16 ld SOIC - Wide 16 Ind - 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
ADM234LARZ-REEL Prodn 16 ld SOIC - Wide 16 Ind - 11/28/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADM234LJN Prodn 16 ld PDIP 16 Comm - 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM234LJNZ Prodn 16 ld PDIP 16 Comm - 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADM234LJR Prodn 16 ld SOIC - Wide 16 Comm - 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM234LJRZ Prodn 16 ld SOIC - Wide 16 Comm - 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#Protocol# Tx# RxData RateMax Vcc
ADM234LRS-23240120Kbps5.5V
ADM206RS-23243120Kbps5.5V
ADM206ERS-23243230Kbps5.5V
ADM236LRS-23243120Kbps5.5V
ADM208RS-23244120Kbps5.5V
ADM208ERS-23244230Kbps5.5V
ADM238LRS-23244120Kbps5.5V
ADM211RS-23245120Kbps5.5V
ADM211ERS-23245230Kbps5.5V
ADM213RS-23245120Kbps5.5V
ADM213ERS-23245230Kbps5.5V
   

 
Related Tech Info
Application Notes
Analog Dialogue  
Technical Articles  (doc, 38,912 bytes)
Resources
Selection Tables
Product Highlights  (pdf, 607,508 bytes)
Analog Dialogue  
More...
Signal Chains
Interactive Signal Chains