ADM3222: High-Speed, +3.3V, 2-Channel RS232/V.28 Interface Device with 460kBPS Data Rate and Shutdown and Enable Pins
The ADM3202/ADM3222/ADM1385 are high speed, 2-channel RS232/V.28 interface devices which operate from a single +3.3 V power supply. Low power consumption and a shutdown facility (ADM3222/ADM1385) ...More
ADM3222: High-Speed, +3.3V, 2-Channel RS232/V.28 Interface Device with 460kBPS Data Rate and Shutdown and Enable Pins
Product Description
The ADM3202/ADM3222/ADM1385 are high speed, 2-channel RS232/V.28 interface devices which operate from a single +3.3 V power supply. Low power consumption and a shutdown facility (ADM3222/ADM1385) makes them ideal for battery powered portable instruments.
The ADM3202/ADM3222/ADM1385 conform to the EIA-232E and CCITT V.28 specifications and operate at data rates up to 230 kbps. Four external 0.1 µF charge pump capacitors are used for the voltage doubler/inverter permitting operation from a single +3.3 V supply.
The ADM3222/ADM1385 contain additional enable and shutdown circuitry. The EN input may be used to three-state the receiver outputs. The SD input is used to power down the charge pump and transmitter outputs reducing the quiescent current to less than 1 µA. The receivers remain enabled during shutdown unless disabled using EN.
The ADM3202 is available in a 16-lead DIP, narrow and wide SO as well as a space saving TSSOP package. The ADM3222 is available in 18 lead DIP , SO and in 20 lead SSOP and TSSOP. The ADM1385 is available in a 20 lead SSOP package and is pin compatible with the LTC1385 CG.
Features
- 460 kbps Data Rate
- Specified at 3.3 V
- Meets EIA-232E Specifications
- 0.1 µF Charge Pump Capacitors
- Low Power Shutdown (ADM3222E and ADM1385)
- Upgrade for MAX3222/32 and LTC1385
- DIP, SO, SOIC, SSOP and TSSOP Package Options
- ESD Protection to IEC1000-4-2 (801.2) on RS-232 Pins (ADM3202 Only)
±8 kV: Contact Discharge
±15 kV: Air-Gap Discharge
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM3222
High-Speed, +3.3V, 2-Channel RS232/V.28 Interface Device with 460kBPS Data Rate and Shutdown and Enable Pins
Other Diagrams for ADM3222
High-Speed, +3.3V, 2-Channel RS232/V.28 Interface Device with 460kBPS Data Rate and Shutdown and Enable Pins
ADM3222 R and RU Pin Connections
Functional Block Diagram for ADM3222
| Part# | Min Pos Supply | Data Rate | #Tx | # Rx | ESD-Protection | Low Pwr Shutdown | # Rx Active in Shutdown | # Capacitors | Capacitor Size | Available Packages | Icc Unloaded (max) | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM3251E | +4.5 | 460kbps | 1 | 1 | 15 kV | No | n/a | 5 | 0.1µF | SOIC | 110mA | $2.99 | Isolated Single Channel, RS-232 Line Driver/Receiver |
| ADM3312E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3310E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 2 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3311E | +2.7 | 460kbps | 3 | 5 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1mA | $1.72 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3315E | +2.7 | 460kbps | 3 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 850µA | $1.52 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM3307E | +2.7 | 1Mbps | 5 | 3 | 15 kV | Yes | 1 | 5 | 0.1µF | CSP, SOP | 1.5mA | $1.47 | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle |
| ADM560 | +3 | 116kbps | 4 | 5 | --- | Yes | 2 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM561 | +3 | 116kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 5mA | $2.41 | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers |
| ADM3101E | +3 | 460kbps | 1 | 1 | 15 kV | No | n/a | 4 | 0.1µF | CSP | 5mA | $0.85 | 3.3 V, Single Channel RS-232 Line Driver/Receiver |
| ADM3232E | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 5 | 0.1µF | SOIC, SOP | 3mA | $1.37 | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver |
| ADM1385 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | SOP | 3mA | $1.42 | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver |
| ADM3202 | +3 | 460kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.37 | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver |
| ADM3222 | +3 | 460kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC, SOP | 3mA | $1.37 | High-Speed, 2-Channel, RS-232/V.28 Interface Devices |
| ADM202 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | $1.27 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers |
| ADM203 | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 6mA | $2.79 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver |
| ADM231L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | $1.21 | +5V & +12V Powered, CMOS RS-232 Driver/Receiver |
| ADM232L | +4.5 | 120kbps | 2 | 2 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $1.27 | +5V Powered, CMOS RS-232 Drivers/Receivers |
| ADM209 | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.53 | 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver |
| ADM239L | +4.5 | 120kbps | 3 | 5 | --- | No | n/a | 2 | 1µF | DIP, SOIC | 13mA | $2.31 | +5V & +12V Powered, CMOS RS-232 Drivers/Receivers |
| ADM234L | +4.5 | 120kbps | 4 | 0 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $1.79 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM206 | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 13mA | $2.31 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM236L | +4.5 | 120kbps | 4 | 3 | --- | Yes | 0 | 4 | 1µF | DIP, SOIC | 13mA | $2.31 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM208 | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.40 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM238L | +4.5 | 120kbps | 4 | 4 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $2.40 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM211 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | $1.94 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM213 | +4.5 | 120kbps | 4 | 5 | --- | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.40 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM241L | +4.5 | 120kbps | 4 | 5 | --- | Yes | 0 | 4 | 1µF | SOIC, SOP | 13mA | $2.31 | 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers |
| ADM207 | +4.5 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.40 | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver |
| ADM222 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 0 | 4 | 0.1µF | DIP, SOIC | 8mA | $1.58 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver |
| ADM232A | +4.5 | 200kbps | 2 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 8mA | $1.58 | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers |
| ADM242 | +4.5 | 200kbps | 2 | 2 | --- | Yes | 2 | 4 | 0.1µF | DIP, SOIC | 8mA | $1.58 | High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers |
| ADM1181A | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC | 6mA | $1.42 | EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers |
| ADM202E | +4.5 | 230kbps | 2 | 2 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 6mA | $1.48 | EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver |
| ADM206E | +4.5 | 230kbps | 4 | 3 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC | 13mA | $2.23 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM208E | +4.5 | 230kbps | 4 | 4 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.23 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM211E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 0 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.32 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM213E | +4.5 | 230kbps | 4 | 5 | 15 kV | Yes | 2 | 4 | 0.1µF | SOIC, SOP | 13mA | $2.32 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM207E | +4.5 | 230kbps | 5 | 3 | 15 kV | No | n/a | 4 | 0.1µF | DIP, SOIC, SOP | 13mA | $2.32 | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver |
| ADM101E | +4.5 | 460kbps | 1 | 1 | 15 kV | Yes | 1 | 2 | 0.1µF | SOIC, SOP | 1mA | $0.78 | Craft Port, Tiny RS-232 Transceiver for Portable Applications |
| ADM233L | +4.75 | 120kbps | 2 | 2 | --- | No | n/a | 0 | n/a | DIP | 13mA | $2.79 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM237L | +4.75 | 120kbps | 5 | 3 | --- | No | n/a | 4 | 1µF | DIP, SOIC | 13mA | $2.31 | +5V Powered CMOS RS-232 Drivers/Receivers |
| ADM5180 | +4.75 | 200kbps | 0 | 8 | --- | No | n/a | 0 | n/a | DIP, LCC | 5mA | $2.75 | Octal, RS-232/RS-423 Interface Line Receiver |
| AD7306 | +4.75 | 5Mbps | 3 | 2 | --- | No | n/a | 4 | 0.1µF | DIP, SOIC | 15mA | $7.79 | +5 V Powered RS-232/RS-422 Interface Transceiver |
| ADM5170 | +9 | 116kbps | 8 | 0 | --- | Yes | 0 | 0 | n/a | DIP, LCC | 36mA | $2.75 | Octal, RS-232/RS-423 Interface Line-Driver, ±10V Power Supply Input |
| ADM2209E | +10.8 | 920kbps | 6 | 10 | 15 kV | Yes | 2 | 2 | 0.1µF | SOP | 5mA | $2.78 | EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM3222 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close