| Features |
 |
- Green Idle Power-Saving Mode
- Single 2.7 V to 3.6 V Power Supply
- Operates with 3 V Logic
- 0.1 µF to 1 µF Charge Pump Capacitors
- Low EMI
- Low Power Shutdown: 20 nA
- 1 Receiver Active in Shutdown (2 for ADM3310E)
|
- Full RS-232 Compliance
- 460 kbits/s Data Rate
- ESD >15 kV IEC 1000-4-2 on RS-232
I/Os (ADM33xxE)
- ESD >15 kV IEC 1000-4-2 on CMOS
and RS-232 I/Os (ADM3307E)
|
| |
|