ADM1485: +5V High Speed, Ultra-Low Power EIA RS-485 Transceiver
The ADM1485 is a differential line transceiver suitable for high speed bidirectional data communication on multipoint bus transmission lines. It is designed for balanced data transmission and ...More
ADM1485: +5V High Speed, Ultra-Low Power EIA RS-485 Transceiver
Product Description
The ADM1485 is a differential line transceiver suitable for high speed bidirectional data communication on multipoint bus transmission lines. It is designed for balanced data transmission and complies with both EIA Standards RS-485 and RS-422. The part contains a differential line driver and a differential line receiver. Both the driver and the receiver may be enabled independently. When disabled, the outputs are tristated.
The ADM1485 operates from a single +5 V power supply. Excessive power dissipation caused by bus contention or by output shorting is prevented by a thermal shutdown circuit. This feature forces the driver output into a high impedance state if during fault conditions a significant temperature increase is detected in the internal driver circuitry.
Up to 32 transceivers may be connected simultaneously on a bus, but only one driver should be enabled at any time. It is important therefore that the remaining disabled drivers do not load the bus. To ensure this, the ADM1485 driver features high output impedance when disabled and also when powered down.
This minimizes the loading effect when the transceiver is not being utilized. The high impedance driver output is maintained over the entire common-mode voltage range from -7 V to +12 V.
The receiver contains a fail safe feature which results in a logic high output state if the inputs are unconnected (floating).
The ADM1485 is fabricated in BiCMOS, an advanced mixed technology process combining low power CMOS with fast switching bipolar technology. All inputs and outputs contain protection against ESD; all driver outputs feature high source and sink current capability. An epitaxial layer is used to guard against latch-up.
The ADM1485 features extremely fast switching speeds. Minimal driver propagation delays permit transmission at data rates up to 30 Mbits/s while low skew minimizes EMI interference.
The part is fully specified over the commercial and industrial temperature range and is available in an 8-pin DIL/SOIC package.
Features
- Meets EIA RS-485 Standard
- 30 Mb/s Data Rate
- Single +5 V Supply
- –7 V to +12 V Bus Common-Mode Range
- High Speed, Low Power BiCMOS
- Thermal Shutdown Protection
- Short Circuit Protection
- Zero Skew Driver
- Driver Propagation Delay: 10 ns
- Receiver Propagation Delay: 25 ns
- High Z Outputs with Power Off
- Superior Upgrade for LTC1485
ADN4668 - 3 V LVDS Quad CMOS Differential Line Receiver
| Part# | Protocols | Data Rate | #Tx | # Rx | Pos Supply | Supply Current (max) | 15 kV ESD | Low Pwr Shutdown | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM3251E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 110mA | Yes | No | Isolated Single Channel, RS-232 Line Driver/Receiver | $2.99 |
| ADM4850 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4854 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM560 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM561 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM232L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V Powered, CMOS RS-232 Drivers/Receivers | $1.27 |
| ADM233L | RS-232 | 120kbps | 2 | 2 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.79 |
| ADM202 | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 6mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.27 |
| ADM203 | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 6mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $2.79 |
| ADM231L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V & +12V Powered, CMOS RS-232 Driver/Receiver | $1.21 |
| ADM209 | RS-232 | 120kbps | 3 | 5 | +4.5 to +5.5 | 1mA | No | No | 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver | $2.53 |
| ADM239L | RS-232 | 120kbps | 3 | 5 | +4.5 to +5.5 | 13mA | No | No | +5V & +12V Powered, CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM206 | RS-232 | 120kbps | 4 | 3 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.31 |
| ADM208 | RS-232 | 120kbps | 4 | 4 | +4.5 to +5.5 | 9mA | No | No | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM211 | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $1.94 |
| ADM213 | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM236L | RS-232 | 120kbps | 4 | 3 | +4.5 to +5.5 | 103mA | No | Yes | +5V Powered CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM238L | RS-232 | 120kbps | 4 | 4 | +4.5 to +5.5 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.40 |
| ADM241L | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 13mA | No | Yes | 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers | $2.31 |
| ADM207 | RS-232 | 120kbps | 5 | 3 | +4.5 to +5.5 | 9mA | No | No | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM237L | RS-232 | 120kbps | 5 | 3 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM222 | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | Yes | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $1.58 |
| ADM232A | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.58 |
| ADM242 | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | Yes | High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers | $1.58 |
| ADM1181A | RS-232 | 230kbps | 2 | 2 | +4.5 to +5.5 | 6mA | Yes | No | EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers | $1.42 |
| ADM202E | RS-232 | 230kbps | 2 | 2 | +4.5 to +5.5 | 6mA | Yes | No | EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver | $1.48 |
| ADM206E | RS-232 | 230kbps | 4 | 3 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.23 |
| ADM208E | RS-232 | 230kbps | 4 | 4 | +4.5 to +5.5 | 13mA | Yes | No | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.23 |
| ADM211E | RS-232 | 230kbps | 4 | 5 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM213E | RS-232 | 230kbps | 4 | 5 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM207E | RS-232 | 230kbps | 5 | 3 | +4.5 to +5.5 | 13mA | Yes | No | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM3070E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 250kbps, RS-422/485 Transceiver w/ Drvr/Rcvr Output-Enable Inputs | $1.62 |
| ADM3071E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V, ±15kV ESD, 250kbps, Full Duplex Interface Transceiver | $1.57 |
| ADM3072E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Half-Duplex, 250kbps Transceiver w/ Driver/Receiver Enable Inputs | $1.52 |
| ADM3483E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD-Protected, 250kbps Half-Duplex, RS-485/RS-422 Transceiver | $1.32 |
| ADM3488E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | No | 3.3 V, ±15 kV ESD-Protected, 250kbps Full-Duplex, RS-485/RS-422 Transceiver | $1.32 |
| ADM487E | RS-422, RS-485 | 250kbps | 1 | 1 | +4.75 to +5.25 | 400µA | Yes | Yes | 5 V, 128 Nodes, ±15 kV ESD-Protected, 250kbps Half-Duplex Transceiver | $1.32 |
| ADM3488 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | No | RS-422/485, 3.3 V Slew - Rate Limited, Full Duplex Low Power Transceiver | $0.91 |
| ADM3493 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V Slew Rate Limited, Half Duplex RS-485/RS-422 Transceiver | $0.96 |
| ADM3483 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V, 250 kbps, slew rate Limited, Half-Duplex, RS-485/RS-422 Transceiver | $0.91 |
| ADM483 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.75 to +5.25 | 650µA | No | Yes | 5 V, Low Power, Slew-Rate Limited, RS-485/RS-422 Transceiver | $0.67 |
| ADM483E | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 10µA | Yes | Yes | ±15 kV ESD Protected, EMC Compliant, Slew Rate Limited, EIA RS-485 Transceiver | $1.27 |
| ADM488 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 74µA | No | No | Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver | $1.11 |
| ADM489 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 74µA | No | No | Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver w/ Rcvr & Drvr enables | $1.62 |
| ADM3101E | RS-232 | 460kbps | 1 | 1 | +3 to +5.5 | 5mA | Yes | No | 3.3 V, Single Channel RS-232 Line Driver/Receiver | $0.85 |
| ADM101E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 1mA | Yes | Yes | Craft Port, Tiny RS-232 Transceiver for Portable Applications | $0.78 |
| ADM3232E | RS-232 | 460kbps | 2 | 2 | +3 to +5.5 | 3mA | Yes | No | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver | $1.37 |
| ADM1385 | RS-232 | 460kbps | 2 | 2 | +3 to +3.6 | 2.1mA | No | Yes | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver | $1.42 |
| ADM3202 | RS-232 | 460kbps | 2 | 2 | +3 to +5.5 | 3mA | Yes | No | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver | $1.37 |
| ADM3222 | RS-232 | 460kbps | 2 | 2 | +3 to +3.6 | 2.1mA | No | Yes | High-Speed, 2-Channel, RS-232/V.28 Interface Devices | $1.37 |
| ADM3311E | RS-232 | 460kbps | 3 | 5 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.72 |
| ADM3312E | RS-232 | 460kbps | 3 | 3 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.47 |
| ADM3315E | RS-232 | 460kbps | 3 | 3 | +2.7 to +3.6 | 0.85mA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.52 |
| ADM3310E | RS-232 | 460kbps | 3 | 5 | +2.7 to +3.6 | 0.85µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.52 |
| ADM3073E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 500kbps Interface-Transceiver w/ Driver/Receiver Enable Input | $1.62 |
| ADM3074E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V, ±15kV ESD, Full-Duplex, 500 kbps Interface Transceiver | $1.52 |
| ADM3075E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Half-Duplex, 500kbps Interface Transceiver w/ Driver/Receiver Enable Inputs | $1.52 |
| ADM2483 | RS-485 | 500kbps | 1 | 1 | +2.7 to +5.5 | 2.5mA | No | No | iCoupler® Galvanically Isolated, Slew Rate Limited RS-485 Transceiver w/ fail safe and thermal shutd | $3.04 |
| ADM4851 | RS-422, RS-485 | 500kbps | 1 | 1 | +4.75 to +5.25 | 200µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceiver | $0.71 |
| ADM4855 | RS-422, RS-485 | 500kbps | 1 | 1 | +4.75 to +5.25 | 200µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM2209E | RS-232 | 920kbps | 6 | 10 | +10.8 to +13.2 | 5mA | Yes | Yes | EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode | $2.78 |
| ADM3307E | RS-232 | 1Mbps | 5 | 3 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.47 |
| ADM1487E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | Yes | No | 5 V, 128 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver | $1.32 |
| ADM3486E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD, Half-Duplex, 2.5 Mbps RS-422/485 Transceiver w/ Xmit/Rcvr Output Enable Inputs | $1.32 |
| ADM485E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 900µA | Yes | No | 5 V, 32 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver | $1.32 |
| ADM4852 | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4856 | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM485 | RS-422, RS-485 | 5Mbps | 1 | 1 | +4.75 to +5.25 | 2.2mA | No | No | 5 V, Low Power, EIA RS-485 Transceiver | $1.31 |
| AD7306 | RS-232, RS-422 | 5Mbps | 3 | 2 | +4.75 to +5.25 | 15mA | No | No | +5 V Powered RS-232/RS-422 Interface Transceiver | $7.79 |
| ADM3490 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | No | RS-422/485, 3.3 V, Full - Duplex, Low Power Transceiver | $1.01 |
| ADM3485 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V, 10 Mbps, Half-Duplex, RS-485/RS-422 Transceiver | $1.01 |
| ADM4853 | RS-422, RS-485 | 10Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4857 | RS-422, RS-485 | 10Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM3491 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 1µA | No | Yes | Full Duplex, 840uA, 10Mbps, EIA RS-485 Transceiver | $1.37 |
| ADM3490E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | No | 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver | $1.37 |
| ADM3491E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver w/ Drvr/Rcvr Enable Inputs | $1.42 |
| ADM3485E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | ESD Protected, EMC Compliant, 3.3V, 12 Mbps, EIA RS-485 Transceiver | $1.32 |
| ADM2485 | RS-422, RS-485 | 16Mbps | 1 | 1 | +2.7 to +5.5 | - | No | No | ADM2485 - High Speed Isolated RS-485/RS-422 Transceiver with Integrated Transformer Driver | $5.57 |
| ADM3076E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 16 Mbps Interface Transceiver w/ Driver/Receiver Enable Inputs | $1.62 |
| ADM3077E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V ±15kV ESD Protected Full Duplex Transceiver w/16Mbps | $1.57 |
| ADM3078E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V ±15kV ESD Protected Half Duplex Driver/Receiver Enable Transceiver w/16Mbps | $1.55 |
| ADM2490E | RS-422, RS-485 | 16Mbps | 1 | 1 | +2.7 to +5.5 | 4mA | No | No | High Speed, ESD Protected, Full-Duplex iCoupler® Isolated RS-485 Transceiver | $4.55 |
| ADM2486 | RS-485 | 20Mbps | 1 | 1 | +2.7 to +5.5 | n/a | No | No | iCoupler® High Speed, Galvanically Isolated RS-485 Transceiver | $5.04 |
| ADM1485 | RS-422, RS-485 | 30Mbps | 1 | 1 | +4.75 to +5.25 | 2.2mA | No | No | 5 V Low, Power EIA/RS-485 Transceiver | $1.63 |
| ADM1486 | RS-422, RS-485 | 30Mbps | 1 | 1 | +4.75 to +5.25 | 2mA | No | No | 5 V, 0.8mA PROFIBUS, RS-485 Interface Transceiver | $2.07 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM1485 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close