| Features |
 |
- TIA/EIA RS-485/RS-422 compliant
- ±15 kV ESD protection on RS-485 input/output pins
- Data rates: ADM3076E/ADM3077E/ADM3078E: 16 Mbps
- Half- and full-duplex options
- True fail-safe receiver inputs
- Up to 256 nodes on the bus
|
- −40°C to +125°C temperature option
- Hot-swap input structure on DE and REpins
- Reduced slew rates for low EMI
- Low power shutdown current
- Outputs high-Z when disabled or powered off
- Common-mode input range: −7 V to +12 V
|
| |
|