ADM3485: 3.3 V Half Duplex Low Power Transceiver
The ADM3483/ADM3485/ADM3488/ADM3490/ADM3491 are low power, differential line transceivers designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, ...More
ADM3485: 3.3 V Half Duplex Low Power Transceiver
Product Description
The ADM3483/ADM3485/ADM3488/ADM3490/ADM3491 are low power, differential line transceivers designed to operate using a single 3.3 V power supply. Low power consumption, coupled with a shutdown mode, makes the ADM3483/ADM3485/ADM3488/ ADM3490/ADM3491 ideal for power-sensitive applications.
The ADM3488/ADM3490/ADM3491 feature full-duplex com-munication, while the ADM3483/ADM3485 are designed for half-duplex communication.
The ADM3485/ADM3490/ADM3491 transmit at up to 10 Mbps. The receiver input impedance is 12 kΩ, allowing up to 32 trans-ceivers to be connected on the bus. A thermal shutdown circuit prevents excessive power dissipation caused by bus contention or by output shorting. If a significant temperature increase is detected in the internal driver circuitry during fault conditions, then the thermal shutdown circuit forces the driver output into a high impedance state. If the inputs are unconnected (floating), the receiver contains a fail-safe feature that results in a logic high output state. The parts are fully specified over the commercial and industrial temperature ranges. The ADM3483/ADM3485/ADM3488/ADM3490 are available in 8-lead SOIC_N; the ADM3491 is available in a 14-lead SOIC_N.
Applications
Features
- Operate with 3.3 V supply
- Interoperable with 5 V logic
- EIA RS-485/RS-422 Compliant over Full Common-Range
- Data Rate Options: 10 Mbps
- Half and Full Duplex Options
- 2nA Supply Current in Shutdown Mode
- Up to 32 Transceivers on a Bus
- -7V to +12V Bus Common Mode Range
- Specified over –40°C to +85°C Temperature Range
- 8 ns skew
- Available in 8-Lead SOIC
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM3485
3.3 V Half Duplex Low Power Transceiver
Other Diagrams for ADM3485
3.3 V Half Duplex Low Power Transceiver
ADM3485 Pin Configuration
Functional Block Diagram for ADM3485
ADN4668 - 3 V LVDS Quad CMOS Differential Line Receiver
| Part# | Protocols | Data Rate | #Tx | # Rx | Pos Supply | Supply Current (max) | 15 kV ESD | Low Pwr Shutdown | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM2482E | RS-422, RS-485 | 16Mbps | 2 | 2 | +3 to +5.5 | 6mA | Yes | No | High Speed, 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver | $4.66 |
| ADM2484E | RS-422, RS-485 | 500kbps | 2 | 2 | +3 to +5.5 | 2mA | Yes | No | 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver | $3.04 |
| ADM2487E | RS-422, RS-485 | 500kbps | 2 | 2 | +3 to +5.5 | 4mA | Yes | No | 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver | $3.64 |
| ADM2491E | RS-422, RS-485 | 16Mbps | 2 | 2 | +3 to +5.5 | n/a | No | No | High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver | $4.76 |
| ADM3251E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 110mA | Yes | No | Isolated Single Channel, RS-232 Line Driver/Receiver | $2.99 |
| ADM4850 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4854 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM560 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM561 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM232L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V Powered, CMOS RS-232 Drivers/Receivers | $1.27 |
| ADM233L | RS-232 | 120kbps | 2 | 2 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.79 |
| ADM202 | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 6mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.27 |
| ADM203 | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 6mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $2.79 |
| ADM231L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V & +12V Powered, CMOS RS-232 Driver/Receiver | $1.21 |
| ADM209 | RS-232 | 120kbps | 3 | 5 | +4.5 to +5.5 | 1mA | No | No | 0.1 µF, +5V & +12V Powered CMOS RS-232 Driver/Receiver | $2.53 |
| ADM239L | RS-232 | 120kbps | 3 | 5 | +4.5 to +5.5 | 13mA | No | No | +5V & +12V Powered, CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM206 | RS-232 | 120kbps | 4 | 3 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.31 |
| ADM208 | RS-232 | 120kbps | 4 | 4 | +4.5 to +5.5 | 9mA | No | No | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM211 | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $1.94 |
| ADM213 | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 7mA | No | Yes | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM236L | RS-232 | 120kbps | 4 | 3 | +4.5 to +5.5 | 103mA | No | Yes | +5V Powered CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM238L | RS-232 | 120kbps | 4 | 4 | +4.5 to +5.5 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.40 |
| ADM241L | RS-232 | 120kbps | 4 | 5 | +4.5 to +5.5 | 13mA | No | Yes | 5 V Powered CMOS RS-232 Interface Line Drivers/Receivers | $2.31 |
| ADM207 | RS-232 | 120kbps | 5 | 3 | +4.5 to +5.5 | 9mA | No | No | 0.1 µF, +5V Powered CMOS RS-232 Driver/Receiver | $2.40 |
| ADM237L | RS-232 | 120kbps | 5 | 3 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.31 |
| ADM222 | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | Yes | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receiver | $1.58 |
| ADM232A | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | No | High Speed, +5V, 0.1 µF CMOS RS-232 Driver/Receivers | $1.58 |
| ADM242 | RS-232 | 200kbps | 2 | 2 | +4.5 to +5.5 | 8mA | No | Yes | High Speed, +5V, 0.1 µF, CMOS RS-232 Interface Line Driver/Receivers | $1.58 |
| ADM1181A | RS-232 | 230kbps | 2 | 2 | +4.5 to +5.5 | 6mA | Yes | No | EMI/EMC-Compliant, ±15 kV, ESD Protected, RS-232 Line Drivers/Receivers | $1.42 |
| ADM202E | RS-232 | 230kbps | 2 | 2 | +4.5 to +5.5 | 6mA | Yes | No | EMI/EMC-Compliant, ±15 kV ESD Protected, RS-232 Line Driver/Receiver | $1.48 |
| ADM206E | RS-232 | 230kbps | 4 | 3 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.23 |
| ADM208E | RS-232 | 230kbps | 4 | 4 | +4.5 to +5.5 | 13mA | Yes | No | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.23 |
| ADM211E | RS-232 | 230kbps | 4 | 5 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM213E | RS-232 | 230kbps | 4 | 5 | +4.5 to +5.5 | 13mA | Yes | Yes | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM207E | RS-232 | 230kbps | 5 | 3 | +4.5 to +5.5 | 13mA | Yes | No | EMI/EMC Compliant, ±15kV Protected, RS-232 Line Driver/Receiver | $2.32 |
| ADM3070E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 250kbps, RS-422/485 Transceiver w/ Drvr/Rcvr Output-Enable Inputs | $1.62 |
| ADM3071E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V, ±15kV ESD, 250kbps, Full Duplex Interface Transceiver | $1.57 |
| ADM3072E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Half-Duplex, 250kbps Transceiver w/ Driver/Receiver Enable Inputs | $1.52 |
| ADM3483E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD-Protected, 250kbps Half-Duplex, RS-485/RS-422 Transceiver | $1.32 |
| ADM3488E | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | No | 3.3 V, ±15 kV ESD-Protected, 250kbps Full-Duplex, RS-485/RS-422 Transceiver | $1.32 |
| ADM487E | RS-422, RS-485 | 250kbps | 1 | 1 | +4.75 to +5.25 | 400µA | Yes | Yes | 5 V, 128 Nodes, ±15 kV ESD-Protected, 250kbps Half-Duplex Transceiver | $1.32 |
| ADM3488 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | No | RS-422/485, 3.3 V Slew - Rate Limited, Full Duplex Low Power Transceiver | $0.91 |
| ADM3493 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V Slew Rate Limited, Half Duplex RS-485/RS-422 Transceiver | $0.96 |
| ADM3483 | RS-422, RS-485 | 250kbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V, 250 kbps, slew rate Limited, Half-Duplex, RS-485/RS-422 Transceiver | $0.91 |
| ADM483 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.75 to +5.25 | 650µA | No | Yes | 5 V, Low Power, Slew-Rate Limited, RS-485/RS-422 Transceiver | $0.67 |
| ADM483E | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 10µA | Yes | Yes | ±15 kV ESD Protected, EMC Compliant, Slew Rate Limited, EIA RS-485 Transceiver | $1.27 |
| ADM488 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 74µA | No | No | Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver | $1.11 |
| ADM489 | RS-422, RS-485 | 250kbps | 1 | 1 | +4.5 to +5.5 | 74µA | No | No | Full-Duplex, Low Power, Slew Rate Limited, EIA RS-485 Transceiver w/ Rcvr & Drvr enables | $1.62 |
| ADM3101E | RS-232 | 460kbps | 1 | 1 | +3 to +5.5 | 5mA | Yes | No | 3.3 V, Single Channel RS-232 Line Driver/Receiver | $0.85 |
| ADM101E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 1mA | Yes | Yes | Craft Port, Tiny RS-232 Transceiver for Portable Applications | $0.78 |
| ADM3232E | RS-232 | 460kbps | 2 | 2 | +3 to +5.5 | 3mA | Yes | No | ±15 kV ESD Protected, 3.3 V, RS-232 Line Driver/Receiver | $1.37 |
| ADM1385 | RS-232 | 460kbps | 2 | 2 | +3 to +3.6 | 2.1mA | No | Yes | High-Speed, 2-Channel RS-232/V.28 Interface Transceiver | $1.42 |
| ADM3202 | RS-232 | 460kbps | 2 | 2 | +3 to +5.5 | 3mA | Yes | No | High-Speed, Low Power, 2-Channel RS-232/V.28 Interface Line Driver/Receiver | $1.37 |
| ADM3222 | RS-232 | 460kbps | 2 | 2 | +3 to +3.6 | 2.1mA | No | Yes | High-Speed, 2-Channel, RS-232/V.28 Interface Devices | $1.37 |
| ADM3311E | RS-232 | 460kbps | 3 | 5 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.72 |
| ADM3312E | RS-232 | 460kbps | 3 | 3 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.47 |
| ADM3315E | RS-232 | 460kbps | 3 | 3 | +2.7 to +3.6 | 0.85mA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.52 |
| ADM3310E | RS-232 | 460kbps | 3 | 5 | +2.7 to +3.6 | 0.85µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.52 |
| ADM3073E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 500kbps Interface-Transceiver w/ Driver/Receiver Enable Input | $1.62 |
| ADM3074E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V, ±15kV ESD, Full-Duplex, 500 kbps Interface Transceiver | $1.52 |
| ADM3075E | RS-422, RS-485 | 500kbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Half-Duplex, 500kbps Interface Transceiver w/ Driver/Receiver Enable Inputs | $1.52 |
| ADM2483 | RS-485 | 500kbps | 1 | 1 | +2.7 to +5.5 | 2.5mA | No | No | iCoupler® Galvanically Isolated, Slew Rate Limited RS-485 Transceiver w/ fail safe&thermal shutdown | $3.04 |
| ADM4851 | RS-422, RS-485 | 500kbps | 1 | 1 | +4.75 to +5.25 | 200µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceiver | $0.71 |
| ADM4855 | RS-422, RS-485 | 500kbps | 1 | 1 | +4.75 to +5.25 | 200µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM2209E | RS-232 | 920kbps | 6 | 10 | +10.8 to +13.2 | 5mA | Yes | Yes | EMI-/EMC-Compliant, ±15 kV ESD Protected, Dual RS-232 Port w/ Low Power Standby Mode | $2.78 |
| ADM3307E | RS-232 | 1Mbps | 5 | 3 | +2.7 to +3.6 | 1µA | Yes | Yes | 15 kV ESD Protected, 2.7V to 3.6V, Serial Port Transceivers with Green Idle | $1.47 |
| ADM1487E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | Yes | No | 5 V, 128 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver | $1.32 |
| ADM3486E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD, Half-Duplex, 2.5 Mbps RS-422/485 Transceiver w/ Xmit/Rcvr Output Enable Inputs | $1.32 |
| ADM485E | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 900µA | Yes | No | 5 V, 32 Nodes, ±15 kV ESD-Protected, 2.5Mbps Half-Duplex Transceiver | $1.32 |
| ADM4852 | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4856 | RS-422, RS-485 | 2.5Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM485 | RS-422, RS-485 | 5Mbps | 1 | 1 | +4.75 to +5.25 | 2.2mA | No | No | 5 V, Low Power, EIA RS-485 Transceiver | $1.31 |
| AD7306 | RS-232, RS-422 | 5Mbps | 3 | 2 | +4.75 to +5.25 | 15mA | No | No | +5 V Powered RS-232/RS-422 Interface Transceiver | $7.79 |
| ADM3490 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | No | RS-422/485, 3.3 V, Full - Duplex, Low Power Transceiver | $1.01 |
| ADM3485 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | No | Yes | 3.3 V, 10 Mbps, Half-Duplex, RS-485/RS-422 Transceiver | $1.01 |
| ADM4853 | RS-422, RS-485 | 10Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4857 | RS-422, RS-485 | 10Mbps | 1 | 1 | +4.75 to +5.25 | 500µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM3491 | RS-422, RS-485 | 10Mbps | 1 | 1 | +3 to +3.6 | 1µA | No | Yes | Full Duplex, 840uA, 10Mbps, EIA RS-485 Transceiver | $1.37 |
| ADM3490E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | No | 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver | $1.37 |
| ADM3491E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | 3.3 V, ±15 kV ESD, Full-Duplex 12 Mbps RS-422/485 Transceiver w/ Drvr/Rcvr Enable Inputs | $1.42 |
| ADM3485E | RS-422, RS-485 | 12Mbps | 1 | 1 | +3 to +3.6 | 2.2mA | Yes | Yes | ESD Protected, EMC Compliant, 3.3V, 12 Mbps, EIA RS-485 Transceiver | $1.32 |
| ADM2485 | RS-422, RS-485 | 16Mbps | 1 | 1 | +2.7 to +5.5 | - | No | No | ADM2485 - High Speed Isolated RS-485/RS-422 Transceiver with Integrated Transformer Driver | $5.57 |
| ADM3076E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V, ±15kV ESD, Full-Duplex, 16 Mbps Interface Transceiver w/ Driver/Receiver Enable Inputs | $1.62 |
| ADM3077E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | No | 3.3V ±15kV ESD Protected Full Duplex Transceiver w/16Mbps | $1.57 |
| ADM3078E | RS-422, RS-485 | 16Mbps | 1 | 1 | +3 to +3.6 | 1.5mA | Yes | Yes | 3.3V ±15kV ESD Protected Half Duplex Driver/Receiver Enable Transceiver w/16Mbps | $1.55 |
| ADM2490E | RS-422, RS-485 | 16Mbps | 1 | 1 | +2.7 to +5.5 | 4mA | No | No | High Speed, ESD Protected, Full-Duplex iCoupler® Isolated RS-485 Transceiver | $4.55 |
| ADM2486 | RS-485 | 20Mbps | 1 | 1 | +2.7 to +5.5 | n/a | No | No | iCoupler® High Speed, Galvanically Isolated RS-485 Transceiver | $5.04 |
| ADM1485 | RS-422, RS-485 | 30Mbps | 1 | 1 | +4.75 to +5.25 | 2.2mA | No | No | 5 V Low, Power EIA/RS-485 Transceiver | $1.63 |
| ADM1486 | RS-422, RS-485 | 30Mbps | 1 | 1 | +4.75 to +5.25 | 2mA | No | No | 5 V, 0.8mA PROFIBUS, RS-485 Interface Transceiver | $2.07 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADM3485 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADM3485ARZ | Prodn | 8 ld SOIC | 8 | Ind | $1.01 | 10/03/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADM3485ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $1.01 | 10/03/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close