Analog Devices ADM3491E - 3.3 V, ±15 kV ESD-Protected, Full-Duplex Transceiver Featuring Enable Inputs for the Driver & Receiver
Interface
Digital Isolators
Level Translators
RS-232
RS-485 
Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADM3491E 3.3 V, ±15 kV ESD-Protected, Full-Duplex Transceiver Featuring Enable Inputs for the Driver & Receiver

Data Sheets
Application Notes pdf(22k) Evaluation Boards Price, Packaging, and Availability
Product Description
The ADM3483E/ADM3486E/ADM3488E/ADM3490E/ADM3491E are 3.3 V low power data transceivers with ±15 kV ESD protection suitable for fulland half-duplex communication on multipoint bus...More
 Specifications
ESD-Protection 15 kV
Pwr Supply (Vnom) +3.3
Data Rate 12Mbps
Full-Half Duplex Full
# of Nodes On Bus 32
Drvr/Rcvr Enable Yes
Fail Safe Open
Isolation V (rms) ---
Available Packages SOIC
Find Similar Products
 
 Functional Block Diagram Enlarge
ADM3491E
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • TIA/EIA RS-485/RS-422 compliant
  • ±15 kV ESD-protection on RS-485 input/output pins
  • Data rates - ADM3490E/ADM3491E: 12 Mbps
  • Full-duplex option
  • 32 nodes on the bus
  • Receiver open-circuit, fail-safe design
  • Low power shutdown current (ADM3483E/ADM3486E/ADM3491E only)
  • Outputs high-Z when disabled or powered off
  • −7 V to +12 V common-mode input range
  • Thermal shutdown and short-circuit protection
  • Industry-standard 75176 pinout
  • 8-lead and 14-lead SOIC packages
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADM3491E Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADM3491EARZ Prodn 14 ld SOIC 14 Ind $1.42 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
ADM3491EARZ-REEL7 Prodn 14 ld SOIC 14 Ind $1.42 10/17/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#Data RatePackages
ADM3485E12MbpsDIP, SOIC
ADM3490E12MbpsSOIC
ADM3491E12MbpsSOIC
ADM148530MbpsDIP, SOIC, SOP
ADM148630MbpsSOIC
ADM248516MbpsSOIC
ADM248620MbpsSOIC
ADM2490E16MbpsSOIC
ADM3076E16MbpsSOIC
ADM3077E16MbpsSOIC
ADM3078E16MbpsSOIC