| Features |
 |
- EIA RS-485/RS-422-compliant
- Data Rates up to 250 kbps
- Slew-rate Limited for Low EMI
- 100 nA Supply Current in Shutdown Mode
- Low Power Consumption (120 µA)
- Up to 32 Transceivers on one Bus
|
- Outputs High-z When Disabled or Powered Off
- –7 V to +12 V Bus Common-mode Range
- Thermal Shutdown and Short-circuit Protection
- Pin-compatible with MAX483
- Specified over –40°C to +85°C Temperature Range
- Available in 8-lead SOIC Package
|
| |
|