Analog Devices ADM4857 - Full Duplex RS-485/RS-422 Transceiver w/10Mbps Data Rate
Interface
Digital Isolators
Level Translators
RS-232
RS-485 
Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADM4857 Full Duplex RS-485/RS-422 Transceiver w/10Mbps Data Rate

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADM4850-ADM4857 are differential line transceivers suitable for high speed full and half duplex data communication on multipoint bus transmission lines. They are designed for balanced data...More
 Specifications
ESD-Protection ---
Pwr Supply (Vnom) +5
Data Rate 10Mbps
Full-Half Duplex Full
# of Nodes On Bus 256
Drvr/Rcvr Enable No
Fail Safe Open, Short
Isolation V (rms) ---
Available Packages SOIC
Find Similar Products
 
 Functional Block Diagram Enlarge
ADM4854/ADM4855/ADM4856/ADM4857
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • EIA RS-485/RS-422 Compliant
  • Reduced Slew Rates for Low EMI
  • True Failsafe Receiver Inputs
  • 2µA (Max) Supply Current in Shutdown Mode
  • Up to 256 Transceivers on a bus
  • Outputs High-Z when Disabled or Powered-Off
  • -7V to +12V Bus Common Mode
    Range
  • Thermal Shutdown and Short Circuit Protection
  • Pin Compatible with MAX308x
  • Specified over –40°C to +85°C
    Temperature Range
  • Available in 8-Lead SOIC and LFCSP Packages
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADM4857 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADM4857AR Prodn 8 ld SOIC 8 Ind $0.78 8/29/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM4857AR-REEL7 Prodn 8 ld SOIC 8 Ind $0.78 10/17/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM4857ARZ Prodn 8 ld SOIC 8 Ind $0.71 8/29/2008Y
Material
Declaration
Add to CartAdd to Cart
ADM4857ARZ-REEL7 Prodn SOIC 150 MIL 8 Ind $0.78 - Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#Data RatePackages
ADM348510MbpsSOIC
ADM3485E12MbpsDIP, SOIC
ADM349010MbpsSOIC
ADM3490E12MbpsSOIC
ADM349110MbpsDIP, SOIC, SOP
ADM3491E12MbpsSOIC
ADM485310MbpsCSP, SOIC
ADM485710MbpsSOIC
ADM148530MbpsDIP, SOIC, SOP
ADM148630MbpsSOIC
ADM248516MbpsSOIC
ADM248620MbpsSOIC
ADM2490E16MbpsSOIC
ADM3076E16MbpsSOIC
ADM3077E16MbpsSOIC
ADM3078E16MbpsSOIC