Analog Devices ADM213 - 0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 4 Drivers, 5 Receivers, Shutdown and Enable Pins and 2 Receivers Active in Shutdown
Interface
Digital Isolators
Level Translators
RS-232
RS-485
Transceivers 
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADM213 0.1 µF, +5V CMOS RS-232 200kBPS Transceiver with 4 Drivers, 5 Receivers, Shutdown and Enable Pins and 2 Receivers Active in Shutdown

Data Sheets
Application Notes pdf(252k) Evaluation Boards Price, Packaging, and Availability
Product Description
The ADM2xx family of line drivers/receivers is intended for all EIA-232-E and V.28 communications interfaces, especially in applications where ±12 V is not available. The ADM205, ADM211 and ADM213...More
 Specifications
Protocols RS-232
Pwr Supply (Vnom) +5
#Tx 4
# Rx 5
Data Rate 120kbps
Low Power Shutdown Y
Max Pos Supply +5.5V
Supply Current (max) 7mA
# Rx Active in Shutdown 2
# Capacitors 4
Operating Temp Range -40 to +85
Find Similar Products
 
 Pin Configuration Enlarge
Symbols and Footprints
 Features
  • 0.1 µF to 10 µF Capacitors
  • 120 kB/s Data Rate
  • Two Receivers Active in Shutdown (ADM213)
  • On-Board DC-to-DC Converters
  • ±9 V Output Swing with 5 V Supply
  • Low Power (15 mW)
  • Low Power Shutdown ≤ 5 µW
  • ±30 V Receiver Input Levels
  • Latch-Up FREE
  • Plug-In Upgrade for MAX205-211/213
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADM213 Model Options
Model Status Package Pins Temp
Range
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADM213AR Prodn 28 ld SOIC - Wide 28 Ind - 9/5/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM213AR-REEL Prodn 28 ld SOIC - Wide 28 Ind - - N
Material
Declaration
Contact ADIAdd to Cart
ADM213ARS Prodn 28 ld SSOP 28 Ind - 9/5/2008N
Material
Declaration
Contact ADIAdd to Cart
ADM213ARSZ Prodn 28 ld SSOP 28 Ind - 9/26/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADM213ARSZ-REEL Prodn SSOP 5.3 MM 28 Comm - 10/24/2008Y
Material
Declaration
Add to CartAdd to Cart
ADM213ARZ Prodn 28 ld SOIC - Wide 28 Ind - 9/5/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADM213ARZ-REEL Prodn 28 ld SOIC - Wide 28 Ind - 9/5/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#Protocol
AD7306RS-232, RS-422
ADM101ERS-232
ADM3101ERS-232
ADM3202RS-232
ADM3222RS-232
ADM3232ERS-232
ADM3307ERS-232
ADM3310ERS-232
ADM3311ERS-232
ADM3312ERS-232
ADM3315ERS-232
ADM5170RS-232, RS-423
ADM5180RS-232, RS-423
ADM560RS-232
ADM561RS-232
ADM1181ARS-232
ADM1385RS-232
ADM202RS-232
ADM202ERS-232
ADM203RS-232
ADM206RS-232
ADM206ERS-232
ADM207RS-232
ADM207ERS-232
ADM208RS-232
ADM208ERS-232
ADM209RS-232
ADM211RS-232
ADM211ERS-232
ADM213RS-232
ADM213ERS-232
ADM2209ERS-232
ADM222RS-232
ADM231LRS-232
ADM232ARS-232
ADM232LRS-232
ADM233LRS-232
ADM234LRS-232
ADM236LRS-232
ADM237LRS-232
ADM238LRS-232
ADM239LRS-232
ADM241LRS-232
ADM242RS-232
   

 
New Transceivers
ADN4668 - 3 V LVDS Quad CMOS Differential Line Receiver
Related Tech Info
Application Notes  (pdf, 251,851 bytes)
Analog Dialogue  
Technical Articles  (doc, 38,912 bytes)
Resources
Selection Tables
Product Highlights  (pdf, 607,508 bytes)
Analog Dialogue  
More...
Signal Chains
Interactive Signal Chains