ADM488: Low Power, Slew Rate Limited RS-485
The ADM488 and ADM489 are low power differential line transceiver suitable for communication on multipoint bus transmission lines.
They are intended for balanced data transmission and comply ...More
ADM488: Low Power, Slew Rate Limited RS-485
Product Description
The ADM488 and ADM489 are low power differential line transceiver suitable for communication on multipoint bus transmission lines.
They are intended for balanced data transmission and comply with both EIA Standards RS-485 and RS-422. Both products contains a single differential line driver and a single differential line receiver making them suitable for full duplex data transfer.
The ADM489 contains an additional receiver and driver enable control.
The input impedance is 12 kohms, allowing 32 transceivers to be connected on the bus.
The ADM488/ADM489 operates from a single +5 V ± 10% power supply. Excessive power dissipation caused by bus contention or by output shorting is prevented by a thermal shutdown circuit. This feature forces the driver output into a high impedance state if during fault conditions a significant temperature increase is detected in the internal driver circuitry.
The receiver contains a fail-safe feature that results in a logic high output state if the inputs are unconnected (floating). The ADM488/ADM489 is fabricated on BiCMOS, an advanced mixed technology process combining low power CMOS with fast switching bipolar technology.
The ADM488/ADM489 is fully specified over the industrial temperature range and is available in DIP, SOIC and TSSOP packages.
- Data Sheet Rev D, 04/2006 (pdf 379kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 245kB)
Features
- Meets EIA RS-485 Standard
- 250 kbps Data Rate
- Single 5 V ± 10% Supply
- –7 V to +12 V Bus Common-Mode Range
- 12 kO Input Impedance
- 2 kV EFT Protection Meets IEC1000-4-4
- High EM Immunity Meets IEC1000-4-3
- Reduced Slew Rate for Low EM Interference
- Short Circuit Protection
- Excellent Noise Immunity
- 30 µA Supply Current
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADM488
Low Power, Slew Rate Limited RS-485
Functional Block Diagram for ADM488
| Part# | Protocols | Data Rate | #Tx | # Rx | Pos Supply | Supply Current (max) | 15 kV ESD | Low Pwr Shutdown | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| ADM2482E | RS-422, RS-485 | 16Mbps | 2 | 2 | +3 to +5.5 | 6mA | Yes | No | High Speed, 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver | $4.66 |
| ADM2484E | RS-422, RS-485 | 500kbps | 2 | 2 | +3 to +5.5 | 2mA | Yes | No | 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver | $3.04 |
| ADM2487E | RS-422, RS-485 | 500kbps | 2 | 2 | +3 to +5.5 | 4mA | Yes | No | 2.5 kV Isolated RS-485 Transceivers with Integrated Transformer Driver | $3.64 |
| ADM2491E | RS-422, RS-485 | 16Mbps | 2 | 2 | +3 to +5.5 | n/a | No | No | High Speed, ESD-Protected, Half-/Full-Duplex, iCoupler Isolated RS-485 Transceiver | $4.76 |
| ADM3251E | RS-232 | 460kbps | 1 | 1 | +4.5 to +5.5 | 110mA | Yes | No | Isolated Single Channel, RS-232 Line Driver/Receiver | $2.99 |
| ADM4850 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | Yes | 5V, Slew Rate Limited, Half-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM4854 | RS-422, RS-485 | 115kbps | 1 | 1 | +4.75 to +5.25 | 160µA | No | No | 5V, Slew Rate Limited, Full-Duplex, RS-485/RS-422 Transceivers | $0.71 |
| ADM560 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM561 | RS-232 | 116kbps | 4 | 5 | +3 to +3.6 | 5mA | No | Yes | Ultralow Power, +3.3V, RS-232 Notebook PC Serial Port Drivers/Receivers | $2.41 |
| ADM232L | RS-232 | 120kbps | 2 | 2 | +4.5 to +5.5 | 13mA | No | No | +5V Powered, CMOS RS-232 Drivers/Receivers | $1.27 |
| ADM233L | RS-232 | 120kbps | 2 | 2 | +4.75 to +5.25 | 13mA | No | No | +5V Powered CMOS RS-232 Drivers/Receivers | $2.79 |