Analog Devices AD8107 - 260 MHz, 16 × 5 Buffered Video Crosspoint Switches
Switches/Multiplexers
Analog Crosspoint Switches 
Analog Switches
Digital Crosspoint Switches
Multiplexers (Muxes)
RF Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD8107 260 MHz, 16 × 5 Buffered Video Crosspoint Switches

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD8106 and AD8107 are high speed, 16 × 5 video crosspoint switch matrices. They offer a -3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% settling. ...More
 Specifications
Type 16 x 5
Output Buffer Yes G = 2
Supply Voltage (V) ±5V
Output Swing (V) ±3V
Small Signal BW (MHz) 260MHz
Slew Rate (V/us) 500
Cross Talk @ 10 MHz (-dB) 80
Control Interface Parallel
Find Similar Products
 
 Features
  • 16 × 5 high speed, nonblocking switch arrays
  • AD8106: G = 1, AD8107: G = 2
  • Pin compatible with AD8110/AD8111, 16 × 8 switch arrays
  • For a 16 × 16 array, see AD8114/AD8115
    For a 16 × 8 array, see AD8110/AD8111
  • Complete solution
  • Buffered inputs
    Five output amplifiers
    Drives 150 Ω loads
  • Excellent video performance
  • 60 MHz 0.1 dB gain flatness
    0.02% differential gain error (RL = 150 Ω)
    0.02° differential phase error (RL = 150 Ω)
  • Excellent ac performance
  • -3 dB bandwidth > 260 MHz
    500 V/µs slew rate
  • Low power of 50 mA
  • Low all hostile crosstalk of -78 dB @ 5 MHz
  • Output disable allows connection of multiple device outputs
  • Reset pin allows disabling of all outputs
  • Excellent ESD rating: exceeds 4000 V human body model
  • 80-lead LQFP (12 mm × 12 mm)
 

 

 
Price, Packaging, and AvailabilityPrint Table
AD8107 Model Options
Model Status Package Pins Temp
Range
Price*
(100-499)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD8107-EB Prodn EVALUATION BOARDS - Comm $399.74 - N Contact ADIContact ADI
AD8107ASTZ Prodn 80 ld LQFP (12x12x1.4mm) 80 Ind $17.85 9/5/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#TypeOutput BufferSupply Voltage (V)Output Swing (V)Small Signal BW (MHz)Slew Rate (V/us)Cross Talk @ 10 MHz (-dB)Control InterfacePrice* (1000 pcs.)
AD811416 X 16Yes G = 1±5±322537560Serial/Parallel$54.64
AD810432 x 16Yes G = 1±2.5±26001,80072Serial/Parallel$177.10
AD811516 X 16Yes G = 2±5±320045052Serial/Parallel$54.64
AD810616 x 5Yes G = 1±5±339050070Parallel$15.13
AD811616 X 16Yes G = 1±5±320030060Serial$79.95
AD81088 X 8Yes G = 1±5±2.535040076Serial/Parallel$18.72
AD811732 X 32Yes G = 1±2.5±26001,80065Serial/Parallel$298.54
AD811016 x 8Yes G = 1±5±339050070Serial/Parallel$32.89
AD811832 X 32Yes G = 2±2.5±26001,80070Serial/Parallel$298.54
AD811216 x 8Yes G = 2±12±106010083 @ 20 kHzSerial/Parallel$10.07
AD8175Triple 16 x 9Yes G = 2±2.5±25001,80082Serial/Parallel$96.14
AD810532 x 16Yes G = 2±2.5±26001,80068Serial/Parallel$177.10
AD81098 X 8Yes G = 2±5±325048083Serial/Parallel$18.72
AD811116 x 8Yes G = 2±5±326050080Serial/Parallel$32.89
AD811316 X 16Yes G = 2±12±106010083 @ 20 kHzSerial/Parallel$25.25
AD810716 x 5Yes G = 2±5±326050080Parallel$15.13
AD8176Triple 16 x 9Yes G = 4±2.5±24501,65074Serial/Parallel$96.14
AD8177Triple 16 x 5Yes G = 2±2.5±25001,80082Serial/Parallel$60.21
AD8178Triple 16 x 5Yes G = 4±2.5±24501,65074Serial/Parallel$60.21
ADG212816 x 8No±5±5300n/a79 dB @ 5 MHzSerial$6.25

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.