AD8109:  325 MHz, 8 x 8 Buffered Video Crosspoint Switch (Gain = 2)

The AD8108/AD81091 are high speed 8 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 250 MHz and channel switch times of less than 25 ns with 1% ...More

AD8109:  325 MHz, 8 x 8 Buffered Video Crosspoint Switch (Gain = 2)

Product Description

The AD8108/AD81091 are high speed 8 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 250 MHz and channel switch times of less than 25 ns with 1% settling. With –83 dB of crosstalk and –98 dB isolation (@ 5 MHz), the AD8108/AD8109 are useful in many high speed applications. The differential gain and differential phase of better than 0.02% and 0.02°, respectively, along with 0.1 dB flatness out to 60 MHz, make the AD8108/AD8109 ideal for video signal switching.

The AD8108/AD8109 is packaged in an 80-lead LQFP package and is available over the extended industrial temperature range of -40°C to +85°C.

An evaluation board is available for this product and may be ordered using the following product number: AD8108-EB and AD8109-EB. Schematic and layout for this evaluation board is contained in the product datasheet.

Features

  • 8 x 8 high speed nonblocking switch arrays
    AD8108: G = 1
    AD8109: G = 2
  • Serial or parallel programming of switch array
  • Serial data out allows daisy-chaining of multiple 8 x 8 arrays to create larger switch arrays
  • Output disable allows connection of multiple devices
  • Pin-compatible with AD8110/AD8111 16 x 8 switch arrays
    For 16 x 16 arrays see AD8116
  • Complete solution
    Buffered inputs
    Eight output amplifiers, AD8109 (G = 2)
    Drives 150 Ω loads
  • Excellent video performance
    60 MHz 0.1 dB gain flatness
    0.02%/0.02° differential gain/differential
    phase error
  • Excellent ac performance
    -3 dB bandwidth: 325 MHz (AD8108), 250 MHz (AD8109)
    Slew rate: 400 V/µs (AD8108), 480 V/µs (AD8109)
  • Low power of 45 mA
  • Low all hostile crosstalk of -83 dB @ 5 MHz
  • Reset pin allows disabling of all outputs (connected through a capacitor to ground provides power-on reset capability)
  • Excellent ESD rating: exceeds 4000 V human body model

Diagrams

AD8109 Diagram
Functional Block Diagram for AD8109

Specifications

Type 8 X 8
Output Buffer Yes G = 2
Supply Voltage (V) ±5V
Output Swing (V) ±3V
Small Signal BW (MHz) 250MHz
Slew Rate (V/us) 480
Cross Talk @ 10 MHz (-dB) 83
Control Interface Serial/Parallel

Explore Other Products

ADG852 - 0.8 Ω CMOS, 2.3 V to 5.5 V, SPDT/2:1 Mux Mini LFCSP

ADG854 - 0.5 Ω CMOS 1.8 V TO 5.5 V Dual SPDT/2:1 MUX Mini LFCSP Package

ADG858 - 0.58 Ω CMOS, 1.8 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

Subscribe to New Products Feed
Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $177.10
AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $177.10
AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $15.13
AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $15.13
AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.72
AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.72
AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.89
AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.89
AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $10.07
AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $25.25
AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $54.64
AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $54.64
AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.95
AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $298.54
AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $298.54
AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $96.14
AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $96.14
AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $60.21
AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450 1,650 74 $60.21
ADG2128 16 x 8 No ±5 ±5 300 n/a 79 dB @ 5 MHz $6.25

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.