AD8110:  260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=1)

The AD8110 and AD8111 are high speed 16 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% settling. ...More

AD8110:  260 MHz, 16 x 8 Buffered Video Crosspoint Switch (Gain=1)

Product Description

The AD8110 and AD8111 are high speed 16 x 8 video crosspoint switch matrices. They offer a –3 dB signal bandwidth greater than 260 MHz, and channel switch times of less than 25 ns with 1% settling. With -80 dB of crosstalk and -99 dB isolation (@ 10 MHz), the AD8110/AD8111 are useful in many high speed applications. The differential gain and differential phase of better than 0.02% and 0.02° respectively, along with 0.1 dB flatness out to 80 MHz, make the AD8110/AD8111 ideal for video signal switching.

An evaluation board is available for this product and may be ordered using the following product number: AD8110-EB and AD8111-EB. Schematic and layout for this evaluation board is contained in the product datasheet.

Features

  • 16 x 8 High-Speed Nonblocking Switch Arrays
    AD8110: G = +1
  • Serial or Parallel Switch Array Control
  • Serial Data Out Allows "Daisy Chaining" of Multiple Crosspoints to Create Larger Switch Arrays
  • Pin-Compatible with AD8108/AD8109 8 x 8 Switch Arrays
  • For a 16 x 16 Array See AD8116
  • Complete Solution
    Buffered Inputs
    Eight Output Amplifiers, AD8110 (G = +1)
    Drives 150 Ω Loads
  • Excellent Video Performance
    60 MHz 0.1 dB Gain Flatness
    0.02% Differential Gain Error
     (RL = 150 Ω)
    0.028 Differential Phase Error
     (RL = 150 Ω)
  • Excellent AC Performance
    260 MHz -3 dB Bandwidth
    500 V/µs Slew Rate
  • Low Power of 50 mA

Diagrams

AD8110 Diagram
Functional Block Diagram for AD8110

Specifications

Type 16 x 8
Output Buffer Yes G = 1
Supply Voltage (V) ±5V
Output Swing (V) ±3V
Small Signal BW (MHz) 390MHz
Slew Rate (V/us) 500
Cross Talk @ 10 MHz (-dB) 70
Control Interface Serial/Parallel

Explore Other Products

ADG852 - 0.8 Ω CMOS, 2.3 V to 5.5 V, SPDT/2:1 Mux Mini LFCSP

ADG858 - 0.58 Ω CMOS, 2.3 V to 5.5 V, Quad SPDT/2:1 Mux in Mini LFCSP

Subscribe to New Products Feed
Part# Type Output Buffer Supply Voltage (V) Output Swing (V) Small Signal BW (MHz) Slew Rate (V/us) Cross Talk @ 10 MHz (-dB) Price* (1000-4999)
AD8104 32 x 16 Yes G = 1 ±2.5 ±2 600 1,800 72 $177.10
AD8105 32 x 16 Yes G = 2 ±2.5 ±2 600 1,800 68 $177.10
AD8106 16 x 5 Yes G = 1 ±5 ±3 390 500 70 $15.13
AD8107 16 x 5 Yes G = 2 ±5 ±3 260 500 80 $15.13
AD8108 8 X 8 Yes G = 1 ±5 ±2.5 350 400 76 $18.72
AD8109 8 X 8 Yes G = 2 ±5 ±3 250 480 83 $18.72
AD8110 16 x 8 Yes G = 1 ±5 ±3 390 500 70 $32.89
AD8111 16 x 8 Yes G = 2 ±5 ±3 260 500 80 $32.89
AD8112 16 x 8 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $10.07
AD8113 16 X 16 Yes G = 2 ±12 ±10 60 100 83 @ 20 kHz $25.25
AD8114 16 X 16 Yes G = 1 ±5 ±3 225 375 60 $54.64
AD8115 16 X 16 Yes G = 2 ±5 ±3 200 450 52 $54.64
AD8116 16 X 16 Yes G = 1 ±5 ±3 200 300 60 $79.95
AD8117 32 X 32 Yes G = 1 ±2.5 ±2 600 1,800 65 $298.54
AD8118 32 X 32 Yes G = 2 ±2.5 ±2 600 1,800 70 $298.54
AD8175 Triple 16 x 9 Yes G = 2 ±2.5 ±2 500 1,800 82 $96.14
AD8176 Triple 16 x 9 Yes G = 4 ±2.5 ±2 450 1,650 74 $96.14
AD8177 Triple 16 x 5 Yes G = 2 ±2.5 ±2 500 1,800 82 $60.21
AD8178 Triple 16 x 5 Yes G = 4 ±2.5 ±2 450 1,650 74 $60.21
ADG2128 16 x 8 No ±5 ±5 300 n/a 79 dB @ 5 MHz $6.25

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices