Analog Devices ADG722 - CMOS, Low Voltage, 4 Ω Dual SPST Switch in 3 mm × 2 mm LFCSP
Switches/Multiplexers
Analog Crosspoint Switches
Analog Switches 
Digital Crosspoint Switches
Multiplexers (Muxes)
RF Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADG722 CMOS, Low Voltage, 4 Ω Dual SPST Switch in 3 mm × 2 mm LFCSP

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADG721, ADG722, and ADG723 are monolithic CMOS SPST switches. These switches are designed on an advanced submicron process that provides low power dissipation yet gives high switching speed,...More
 Specifications
Switch Type SPST
# Channels 2
Ron (Ohms) 4Ohms
Id, Is (ON) 10pA
Bandwidth 200MHz
t ON 14ns
t OFF 6ns
Supply Voltage Single (+3V), Single (+5V)
Power Dissipation (Max) 5µW
Find Similar Products
 
 Functional Block Diagram Enlarge
ADG722
Symbols and Footprints
 Other Diagrams: Pin Out Diagram |
 Features
  • 1.8 V to 5.5 V single supply
  • 4 Ω (max) on resistance
  • Low on resistance flatness
  • −3 dB bandwidth
  • >200 MHz
  • Tiny package options
    8-lead MSOP
    3 mm × 2 mm LFCSP (A grade)
  • Fast switching times
    TON, 20 ns
    TOFF, 10 ns
  • Low power consumption (<0.1 μW)
  • TTL/CMOS compatible
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADG722 Model Options
Model Status Package Pins Temp
Range
Price*
(100-499)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADG722ACPZ-REEL Prodn 8 ld LFCSP (3x2x.75mm) 8 Ind - - Y
Material
Declaration
Contact ADIContact ADI
ADG722ACPZ-REEL7 Prodn 8 ld LFCSP (3x2x.75mm) 8 Ind - 10/10/2008Y
Material
Declaration
Add to CartAdd to Cart
ADG722BRM Prodn 8 ld MSOP 8 Ind $0.86 10/10/2008N
Material
Declaration
Contact ADIAdd to Cart
ADG722BRM-REEL Prodn 8 ld MSOP 8 Ind - 10/10/2008N
Material
Declaration
Contact ADIAdd to Cart
ADG722BRM-REEL7 Prodn 8 ld MSOP 8 Ind - - N
Material
Declaration
Contact ADIAdd to Cart
ADG722BRMZ Prodn 8 ld MSOP 8 Ind $0.78 10/10/2008Y
Material
Declaration
Add to CartAdd to Cart
ADG722BRMZ-REEL Prodn 8 ld MSOP 8 Ind - 10/10/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADG722BRMZ-REEL7 Prodn 8 ld MSOP 8 Ind - 10/10/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#Type# ChannelsRon (ohms)
ADG721SPST24Ohms
ADG722SPST24Ohms
ADG821SPST2500mOhms
ADG822SPST2500mOhms
ADG621SPST24Ohms
ADG623SPST24Ohms
ADG622SPST24Ohms
ADG723SPST24Ohms
ADG823SPST2500mOhms
ADG701LSPST12Ohms
ADG702LSPST12Ohms