| Features |
 |
- 1.65 V to 3.6 V Operation
- Ultralow on resistance:
0.35 Ω Typical
0.5 Ω Max at 2.7 V Supply
- Excellent Audio Performance, Ultralow Distortion:
0.055 Ω Typical
0.09 Ω Max RON Flatness
|
- High Current Carrying Capability:
300 mA Continuous
500 mA Peak Current at 3.3 V
- Automotive Temperature Range: –40°C to +125°C
- Rail-to-rail Switching Operation
- Typical Power Consumption (<0.1 µW)
|
| |
|