Analog Devices ADG841 - 0.28 Ω CMOS 1.65 V to 3.6 V Single SPST Switches in SC70 Closed for a Logic 1 Input
Switches/Multiplexers
Analog Crosspoint Switches
Analog Switches 
Digital Crosspoint Switches
Multiplexers (Muxes)
RF Switches
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADG841 0.28 Ω CMOS 1.65 V to 3.6 V Single SPST Switches in SC70 Closed for a Logic 1 Input

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The ADG841 and ADG842 are low voltage CMOS devices containing a single-pole, single-throw (SPST) switch. The ADG841 is closed for a Logic 1 input and the ADG842 is open for a Logic 1 input. The...More
 Specifications
Switch Type SPST
# Channels 1
Ron (Ohms) 0.28Ohms
Id, Is (ON) 0.2nA
Bandwidth 21MHz
t ON 10.5ns
t OFF 6.5ns
Supply Voltage Single (+1.65V to +3.6V)
Power Dissipation (Max) 14.4µW
Find Similar Products
 
 Functional Block Diagram Enlarge
ADG841_42
Symbols and Footprints
 Features
  • Ultralow on Resistance
    • 0.28 Ω Typical
      0.48 Ω max at 125°C
  • Excellent Audio Performance, Ultralow Distortion
    • 0.025 Ω Typical
      0.052 Ω max RON Flatness
  • 1.65 V to 3.6 V Single Supply
  • 1.65 V to 3.6 V Single Supply
  • High Current Carrying Capability
    • 300 mA Continuous Current
      500 mA Peak Current
  • Automotive Temperature Range: –40°C to +125°C
  • Rail-to-rail Operation
  • Typical Power Consumption (<0.01 μW)
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADG841 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADG841BCZ-SF3 Prodn CHIPS OR DIE - Ind - 9/5/2008Y
Material
Declaration
Contact ADIContact ADI
ADG841YKSZ-500RL7 Prodn 6 ld SC70 6 Ind $0.58 - Y
Material
Declaration
Contact ADIAdd to Cart
ADG841YKSZ-REEL Prodn 6 ld SC70 6 Ind - 9/5/2008Y
Material
Declaration
Contact ADIContact ADI
ADG841YKSZ-REEL7 Prodn 6 ld SC70 6 Ind $0.58 9/5/2008Y
Material
Declaration
Add to CartAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
Parametric Selection Table
   

Part#Type# ChannelsRon (ohms)
ADG841SPST1280mOhms
ADG842SPST1280mOhms
ADG801SPST1250mOhms
ADG802SPST1250mOhms
ADG701LSPST12Ohms
ADG702LSPST12Ohms
ADG601SPST12Ohms
ADG602SPST12Ohms
ADG741SPST12Ohms
ADG742SPST12Ohms
ADG701SPST12Ohms