AD8156: 6.25 Gbps, 4 × 4, Digital Crosspoint Switch with EQ
The AD8156, a member of the Xstream line of products, is a high speed, fully differential, digital crosspoint switch. The part can function as a 4 × 4 crosspoint switch with double-latched memory, ...More
AD8156: 6.25 Gbps, 4 × 4, Digital Crosspoint Switch with EQ
Product Description
The AD8156, a member of the Xstream line of products, is a high speed, fully differential, digital crosspoint switch. The part can function as a 4 × 4 crosspoint switch with double-latched memory, allowing simultaneous updates, or as a dual 2 × 2 with direct output control. The AD8156 has low power dissipation, typically 700 mW on 3.3 V with all outputs and input equalizers active. It operates at any data rate from dc to 6.25 Gbps per port.
Each input channel on the AD8156 has a programmable input equalizer to compensate for signal loss over a backplane.
The AD8156 high speed inputs are compatible with both ac-coupled and dc-coupled 3.3 V, 2.5 V, or 1.8 V CML, as well as 3.3 V LVPECL data levels. The control interface is LVTTL- and LVCMOS-compatible at 3.3 V. All input and output termination resistors are integrated for ease of layout and to minimize impedance mismatch. Input equalization and unused outputs can be individually disabled to minimize power dissipation.
The AD8156 is packaged in a 49-ball, 8 mm × 8 mm, BGA package with a 1 mm ball pitch. It operates over the industrial temperature range of −40°C to 85°C.
Applications
Data Sheet, Rev. 0, 5/07
Quick Links
- Data Sheet Rev 0, 05/2007, (pdf, 527 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- 4 × 4, fully differential, nonblocking array
- Configurable for dual 2 × 2 operation
- DC to 6.25 Gbps per channel, NRZ data rate
- Programmable input equalization compensates for over 40” of FR-4 at 6.25 Gbps
- Multicast and broadcast modes of operation
- Programmable output swing
100 mV p-p to 1.6 V p-p differential
- Power supply: 3.3 V (±10%)
- Low power
No EQ: 400 mW typical
Maximum EQ: 700 mW typical - Inputs: ac-coupled or dc-coupled
- Wide set of dc-coupled input standards
3.3 V/2.5 V/1.8 V CML or 3.3 V LVPECL - Control: LVTTL- or LVCMOS-compatible
- Low additive jitter: 25 ps p-p typical
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for AD8156
6.25 Gbps, 4 × 4, Digital Crosspoint Switch with EQ
Other Diagrams for AD8156
6.25 Gbps, 4 × 4, Digital Crosspoint Switch with EQ
AD8156 Pin Configuration
Functional Block Diagram for AD8156
ADN8102 - X-stream™ 3.75 Gbps Quad Bidirectional CX4 Equalizer
AD8158 - Quad 6.5 Gbps 2:1 Mux / 1:2 Demux Buffer
| Part# | Type | Data Rate (Gbps) | Pos Supply | Supply Current (max) | Prop Delay (ps) | Input Swing (mV p-p) | Output Rise/Fall (ps) | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|
| AD8150 | 33 x 17 | 1.5 | +3.3V to +5V | 400 | 650 | 200-1000 | 100 | $79.95 |
| AD8151 | 33 x 17 | 3.2 | +3.3V to +5V | 425 | 650 | 200-1000 | 100 | $90.07 |
| AD8152 | 34 x 34 | 3.2 | +2.5V to +3.3V | 800 | 660 | 50-1000 | 100 | $140.67 |
| AD8153 | 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 31 | 640 | 200-2000 | 85 | $5.52 |
| AD8156 | 4 x 4 | 6.25 | +3V to +3.6V | 120 | 1000 | 200-2000 | 75 | $13.11 |
| AD8158 | 4 x 2:1/1:2 Mux-deMux | 6.5 | +1.6V to +3.6V | 850 | 700 | 200-2000 | 62 | $19.18 |
| AD8159 | 4 x 2:1/1:2 Mux-deMux | 3.2 | +3V to +3.6V | 320 | 600 | 200-2000 | 100 | $12.09 |
| ADN4600 | 8 x 8 | 4.25 | +1.7V to +3.6V | 565 | 1000 | 300-2000 | 75 | $24.95 |
| ADN8102 | 4 x 4 | 3.75 | +1.7V to +3.6V | 586 | 1000 | 300-2000 | 75 | $14.62 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
AD8156 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| AD8156-EVALZ | Prodn | EVALUATION BOARDS | - | Comm. | - | 08/22/2008 | Y | Contact ADI | Contact ADI |
| AD8156ABCZ | Prodn | 49 ball CSPBGA (8x8mm) | 49 | Comm. | $13.11 | 08/22/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close