ADG409: LC2MOS ±15 V 4 Channel High Performance Analog Multiplexer
The ADG409 is a monolithic CMOS analog multiplexer comprising four differential channels. The ADG409 switches one of four differential inputs to a common differential output as determined by the ...More
ADG409: LC2MOS ±15 V 4 Channel High Performance Analog Multiplexer
Product Description
The ADG409 is a monolithic CMOS analog multiplexer comprising four differential channels. The ADG409 switches one of four differential inputs to a common differential output as determined by the 2-bit binary address lines A0 and A1. An EN input on the device is used to enable or disable the device. When disabled, all channels are switched OFF.
The ADG409 is designed on an enhanced LC2MOS process which provides low power dissipation yet gives high switching speed and low on resistance. Each channel conducts equally well in both directions when ON and has an input signal range which extends to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All channels exhibit break before make switching action preventing momentary shorting when switching channels. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Each channel conducts equally well in both directions when ON and has an input signal range which extends to the supplies. In the OFF condition, signal levels up to the supplies are blocked. All channels exhibit break before make switching action preventing momentary shorting when switching channels. Inherent in the design is low charge injection for minimum transients when switching the digital inputs.
Features
- 44 V Supply Maximum Ratings
- VSS to VDD Analog Signal Range
- Low On Resistance (100 Ω max)
- Low Power (ISUPPLY < 75 µA)
- Fast Switching
- Break-Before-Make Switching Action
- Plug-in Replacement for DG408/DG409
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADG409
LC2MOS ±15 V 4 Channel High Performance Analog Multiplexer
Other Diagrams for ADG409
LC2MOS ±15 V 4 Channel High Performance Analog Multiplexer
ADG409 Pin Configuration
Functional Block Diagram for ADG409
ADG409 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close