| Features |
 |
- Wide operating range: 50 μA to 10 mA
- Initial accuracy: ±0.1% maximum
- Temperature drift: ±50 ppm/°C maximum
- Output impedance: 0.5 Ω maximum
- Wideband noise (10 Hz to 10 kHz): 20 μV rms
|
- Operating temperature range: −40°C to +85°C
- High ESD rating
4 kV human body model
400 V machine model
- Compact, surface-mount SOT-23 and SC70 packages
|
| |
|
| Design Tools |
 |
AD1580 SPICE Macro-Model |
 |
 |
|