AD581: High Precision 10 V IC Reference
The AD581 is a three-terminal, temperature compensated, monolithic bandgap voltage reference which provides a precise 10.00 volt output from an unregulated input level from 12 to 30 volts. Laser ...More
For additional information on our family of Precision Voltage References, please contact the Voltage Reference Design Group and include your name, company, mailing address, telephone/fax numbers, and email address as well as a brief description of your application.
AD581: High Precision 10 V IC Reference
Product Description
The AD581 is a three-terminal, temperature compensated, monolithic bandgap voltage reference which provides a precise 10.00 volt output from an unregulated input level from 12 to 30 volts. Laser Wafer Trimming (LWT) is used to trim both the initial error at +25°C as well as the temperature coefficient, which results in high precision performance previously available only in expensive hybrids or oven-regulated modules. The 5 mV initial error tolerance and 5 ppm/°C guaranteed temperature coefficient of the AD581L represent the best performance combination available in a monolithic voltage reference.
The bandgap circuit design used in the AD581 offers several advantages over classical Zener breakdown diode techniques. Most important, no external components are required to achieve full accuracy and stability of significance to low power systems. In addition, total supply current to the device, including the output buffer amplifier (which can supply up to 10 mA) is typically 750 µA. The long-term stability of the bandgap design is equivalent or superior to selected Zener reference diodes.
The AD581 is recommended for use as a reference for 8-, 10- or 12-bit D/A converters which require an external precision reference. The device is also ideal for all types of A/D converters up to 14-bit accuracy, either successive approximation or integrating designs, and in general can offer better performance than that provided by standard self-contained references.
The AD581J, K, and L are specified for operation from 0°C to +70°C; the AD581S, T, and U are specified for the -55°C to +125°C range. All grades are packaged in a hermetically sealed three-terminal TO-5 metal can.
*Covered by Patent Nos. 3,887,863; RE30,586.
Design Tools
Voltage Reference Wizard
This Wizard helps you select the most suitable voltage for a use with a dat...
AD581 SPICE Macro-Model
Features
- Laser Trimmed to High Accuracy: 10.000 Volts ±5 mV (L and U)
- Trimmed Temperature Coefficient: 5 ppm/°C max, 0°C to +70°C (L) 10 ppm/°lC max, -55°C to +125°C (U)
- Excellent Long-Term Stability: 25 ppm/1000 hrs. (Noncumulative)
- Negative 10 Volt Reference Capability
- Low Quiescent Current: 1.0 mA max
- 10 mA Current Output Capability
- 3-Terminal TO-5 Package
- MIL-STD-883 Compliant Versions Available
AD581 Model Options
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close