| Features |
 |
- Low noise (0.1 Hz to 10.0 Hz): 3.5 μV p-p @ 2.5 V output
- No external capacitor required
- Low temperature coefficient
A Grade: 10 ppm/°C maximum
B Grade: 3 ppm/°C maximum
- Load regulation: 15 ppm/mA
- Line regulation: 20 ppm/V
- Wide operating range
ADR430: 4.1 V to 18 V
ADR431: 4.5 V to 18 V
ADR433: 5.0 V to 18 V
ADR434: 6.1 V to 18 V
ADR435: 7.0 V to 18 V
ADR439: 6.5 V to 18 V
|
- High output source and sink current: +30 mA and −20 mA
- Wide temperature range: −40°C to +125°C
|
| |
|