Analog Devices ADR431 - Ultralow Noise XFET® Voltage Reference with Current Sink and Source Capability (Operating Range: 4.5 V to 18 V)
References
Voltage References 
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADR431 Ultralow Noise XFET® Voltage Reference with Current Sink and Source Capability (Operating Range: 4.5 V to 18 V)

Data Sheets
Application Notes pdf(58k) Evaluation Boards Price, Packaging, and Availability
Product Description
The ADR43x series is a family of XFET® voltage references featuring low noise, high accuracy, and low temperature drift performance. Using Analog Devices, Inc., patented temperature drift curvature ...More
 Specifications
Vout 2.5
Initial Accuracy (%) 0.04
Ref Out TC (ppm/C) 1ppm/C
Supply Voltage Range (V) +4.5 to +18
Supply Current (max) 800µA
Ref Output Current (mA) 30mA
0.1-10 Hz Noise (µV p-p) 3.5µV p-p
Temp Range(s) -40 to +125
Package MSOP, SOIC
Reference Type Series
Find Similar Products
 
 Pin Configuration Enlarge
ADR431 Pin Configuration
Symbols and Footprints
 Features
  • Low noise (0.1 Hz to 10.0 Hz): 3.5 μV p-p @ 2.5 V output
  • No external capacitor required
  • Low temperature coefficient
    A Grade: 10 ppm/°C maximum
    B Grade: 3 ppm/°C maximum
  • Load regulation: 15 ppm/mA
  • Line regulation: 20 ppm/V
  • Wide operating range
    ADR430: 4.1 V to 18 V
    ADR431: 4.5 V to 18 V
    ADR433: 5.0 V to 18 V
    ADR434: 6.1 V to 18 V
    ADR435: 7.0 V to 18 V
    ADR439: 6.5 V to 18 V
  • High output source and sink current: +30 mA and −20 mA
  • Wide temperature range: −40°C to +125°C
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADR431 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADR431AR Prodn 8 ld SOIC 8 Ind $3.09 9/12/2008N
Material
Declaration
Contact ADIAdd to Cart
ADR431AR-REEL7 Prodn 8 ld SOIC 8 Ind $3.09 - N
Material
Declaration
Contact ADIAdd to Cart
ADR431ARM Prodn 8 ld MSOP 8 Ind $3.09 9/12/2008N
Material
Declaration
Contact ADIAdd to Cart
ADR431ARM-REEL7 Prodn 8 ld MSOP 8 Ind $3.09 - N
Material
Declaration
Contact ADIAdd to Cart
ADR431ARMZ Prodn 8 ld MSOP 8 Ind $2.96 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADR431ARMZ-REEL7 Prodn 8 ld MSOP 8 Ind $2.96 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADR431ARZ Prodn 8 ld SOIC 8 Ind $2.96 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADR431ARZ-REEL7 Prodn 8 ld SOIC 8 Ind $2.96 10/24/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADR431BR Prodn 8 ld SOIC 8 Ind $4.61 9/12/2008N
Material
Declaration
Contact ADIAdd to Cart
ADR431BR-REEL7 Prodn 8 ld SOIC 8 Ind $4.61 - N
Material
Declaration
Contact ADIAdd to Cart
ADR431BRZ Prodn 8 ld SOIC 8 Ind $4.41 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
ADR431BRZ-REEL7 Prodn 8 ld SOIC 8 Ind $4.41 9/12/2008Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Find Similar Products
   

Part#VoutInitial Accuracy (%)Ref Out TC (ppm/C)0.1-10 Hz Noise (µV p-p)Ref Output Current (mA)Supply Voltage Range (V)Temp Range(s)Supply Current (max)PackagePrice* (1000 pcs.)
ADR8212.50.215165+2.8V to +15V-40 to +125400µAMSOP$1.11
AD6802.50.220810+4.5 to +36-40 to +85; 0 to +70250µADIP; SOIC; TO-92$1.76
ADR5252.50.24018n/an/a, shunt reference-40 to +8550µASC70; SOT23$0.48
REF032.50.210620+4.5 to +33-40 to +851.4mADIP; SOIC$1.21
ADR3812.50.24355+2.8 to +18-40 to +85120µASOT23$0.76
AD5802.50.410810+4.5 to +30-55 to +125; 0 to +701.5mATO-52$2.67
AD7802.50.043410+4 to +36-40 to +851mADIP; SOIC$3.65
ADR4312.50.0413.530+4.5 to +18-40 to +125800µAMSOP; SOIC$2.96
AD15822.50.0850705+2.7 to +12-40 to +12570µASOT23$0.61
REF1922.50.0822530+2.6 to +15-40 to +8545µADIP; SOIC; TSSOP$1.38
ADR032.50.131010+4.5 to +40-40 to +1251mASC70; SOIC; TSOT$1.03
ADR3612.50.1298.255+2.8 to +15-40 to +125190µATSOT$0.78
REF432.50.0225420+4.5 to +40-40 to +85450µADIP; SOIC$3.69
ADR4212.50.0411.7510+4.5 to +18-40 to +125500µAMSOP; SOIC$2.82
ADR50412.50.110-n/an/a, shunt ref-40 to +125n/aSC70; SOT23$0.30
ADR3912.50.16955+2.8 to +18-40 to +125120µATSOT$0.78
ADR4412.50.0411.210+3 to +18-40 to +1253.75mADIP; MSOP; SOIC$2.53
ADR1212.50.123105+2.8 to +18-40 to +125125µATSOT$0.92
ADR2912.50.08385+3 to +15-40 to +12512µASOIC; TSSOP$1.78

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Sorted by Reference Output Voltage (Ascending) and Accuracy (Ascending)

 
Design Tools
Design Assistants
Related Tech Info
Application Notes  (pdf, 57,914 bytes)
Product Reviews  
Resources
Overview  
Selection Tables  
Press Releases  
More...
Signal Chains
Interactive Signal Chains