ADF7011: High Performance ISM Band ASK/FSK/GFSK Transmitter IC
The ADF7011 is a low power OOK/ASK/FSK/GFSK UHF transmitter designed for use in ISM band systems. It contains and integrated VCO and sigma-delta fractional-N PLL. The output power, channel spacing, ...More
ADF7011: High Performance ISM Band ASK/FSK/GFSK Transmitter IC
Product Description
The ADF7011 is a low power OOK/ASK/FSK/GFSK UHF transmitter designed for use in ISM band systems. It contains and integrated VCO and sigma-delta fractional-N PLL. The output power, channel spacing, and output frequency are programmable with four 24-bit registers. The fractional-N PLL enables the user to select any channel frequency within the European 433 MHz and 868 MHz bands, allowing the use of the ADF7011 in frequency hopping systems. The fractional-N also allows the transmitter to operate in the less congested sub-bands of the 868 MHz to 870 MHz SRD band.
It is possible to choose from the four different modulation schemes: Binary or Gaussian Frequency Shift Keying (FSK/GFSK), Amplitude Shift Keying (ASK), or On/Off Keying (OOK). The device also features a crystal compensation register that can provide ±1 ppm resolution in the output frequency. Indirect temperature compensation of the crystal can be accomplished inexpensively using this register.
Control of the four on-chip registers is via a simple 3-wire interface. The devices operate with a power supply ranging from 2.3 V to 3.6 V and can be powered down when not in use.
Features
- Single Chip Low Power UHF Transmitter
- Frequency Band 433 MHz to 435 MHz
868 MHz to 870 MHz - On-Chip VCO and Fractional-N PLL
- Programmable Output Power
–16 dBm to +12 dBm, 0.3 dB Steps - 2.3 V to 3.6 V Supply Voltage
- Data Rates up to 76.8 kbps
- Low Current Consumption
-29 mA at +10 dBm at 433.92 MHz - Power-Down Mode (<1 µA)
- 24-Lead TSSOP Package Hooks to External VCO for < 1.4 GHz Operation
Diagrams
- Enlarge
- Symbols and Footprints
Functional Block Diagram for ADF7011
High Performance ISM Band ASK/FSK/GFSK Transmitter IC
Functional Block Diagram for ADF7011
| Part# | Modulation Mode | Output Frequency Range | Maximum Data Rate (kbps) | Programmable Output Power | +10dBm Pwr Consumption | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|
| ADF7010 | FSK/ASK/GFSK | 902-928 MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7011 | FSK/ASK/GFSK | 433-435MHz, 866-870MHz | 76 | -20dBm to +10dBm | 30mA | 24-Lead Tssop | $1.69 |
| ADF7012 | FSK/ASK/GFSK | 50-1000 MHz | 150 | -16dBm to +13dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7020 | FSK/ASK/GFSK | 431-478 MHz, 862-956 MHz | 200 | -16dBm to +13dBm | 19mA | 48-Lead CSP | $2.23 |
| ADF7020-1 | ASK/FSK/OOK, FSK/ASK/GFSK | 135MHz to 650MHz. | 200 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.23 |
| ADF7021 | 2FSK, 3FSK, 4FSK | 80-650 MHz, 862-940 MHz | 25 | -16dBm to +13dBm | 28mA | 48-Lead CSP | $2.88 |
| ADF7021-N | 2FSK, 3FSK, 4FSK | 80-650 MHz, 842-916 MHz | 24 | -16dBm to +13dBm | 29.2mA | 48-Lead CSP | $2.88 |
| ADF7025 | FSK | 431-464 MHz, 862-870 MHz , 902-928 MHz | 384 | -16dBm to +13dBm | 27mA | 48-Lead CSP | $2.88 |
| ADF7901 | ASK/FSK/OOK | 369.5MHz-395.9MHz | 20 | '+5dBm to +14dBm | 21mA | 24-Lead Tssop | $1.52 |
| ADF7902 | FSK | 369.5MHz-395.9MHz | 2 | - | - | 24-Lead Tssop | $1.52 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADF7011 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADF7011BRUZ | Prodn | 24 ld TSSOP | 24 | Ind | $1.80 | 08/29/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADF7011BRUZ-RL | Prodn | 24 ld TSSOP | 24 | Ind | $ | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADF7011BRUZ-RL7 | Prodn | 24 ld TSSOP | 24 | Ind | $ | 08/29/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| EVAL-ADF7011EB1 | Prodn | EVALUATION BOARDS | - | TBD | $121.44 | 10/24/2008 | E | Contact ADI | Add To Cart |
| EVAL-ADF7011EB2 | Prodn | EVALUATION BOARDS | - | TBD | $121.44 | 10/24/2008 | E | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close