| Features |
 |
- Low power, narrow-band transceiver
- Frequency bands using dual VCO
- Programmable IF filter bandwidths of 9 kHz, 13.5 kHz, and 18.5 kHz
- Modulation schemes: 2FSK, 3FSK, 4FSK, MSK
- Spectral shaping: Gaussian and raised cosine filtering
|
- Data rates supported: 0.05 kbps to 24 kbps
- 2.3 V to 3.6 V power supply
- Programmable output power
−16 dBm to +13 dBm in 63 steps
- Automatic power amplifier (PA) ramp control
- Receiver sensitivity
−130 dBm at 100 bps, 2FSK
- Patent pending, on-chip image rejection calibration
|
| |
|