ADG936:  Wideband 4 GHz, 36 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, Dual SPDT

The ADG936/ADG936-R are wideband analog switches that comprise two independently selectable SPDT switches using a CMOS process to provide high isolation and low insertion loss to 1 GHz. The ADG936 is ...More

ADG936:  Wideband 4 GHz, 36 dB Isolation at 1 GHz, CMOS 1.65 V to 2.75 V, Dual SPDT

Product Description

The ADG936/ADG936-R are wideband analog switches that comprise two independently selectable SPDT switches using a CMOS process to provide high isolation and low insertion loss to 1 GHz. The ADG936 is an absorptive/matched dual SPDT with 50 Ω terminated shunt legs; the ADG936-R is a eflective dual SPDT. These devices are designed such that the isolation is high over the dc to 1 GHz frequency range. They have on-board CMOS control logic, eliminating the need for external controlling circuitry. The control inputs are both CMOS and LVTTL compatible. The low power consumption of these CMOS devices makes them ideally suited for wireless applications and general-purpose high frequency switching.

Features

  • Wideband switch: −3 dB @ 4 GHz
  • ADG936 Absorptive Dual SPDT
  • ADG936-R Reflective Dual SPDT
  • High Off Isolation (36 dB @ 1 GHz)
  • Low Insertion Loss (0.9 dB dc to 1 GHz)
  • Single 1.65 to 2.75 V Power Supply
  • CMOS/LVTTL Control Logic
  • 20-lead TSSOP and 4 mm × 4 mm LFCSP Package
  • Low Power Consumption (1 µA max)

Diagrams

ADG936 Diagram
Functional Block Diagram for ADG936

Specifications

Switch Type SPDT
Available Packages CSP,SOP
Supply Voltage Single (+1.65V to +2.75V)
Insertion Loss (dB) 0.9dB
Bandwidth 4GHz
P-1dB (dBm) 16dBm
Off Isolation (-dB) 60dB
Crosstalk (-dB) 69dB
t ON 11ns
t OFF 10ns

Explore Other Products

Part# Switch Type Supply Voltage Insertion Loss (dB) Bandwidth P-1dB (dBm) Off Isolation (-dB) Crosstalk (-dB) t ON t OFF Cd OFF (pF) Available Packages Product Description Price* (1000-4999)
ADG901 SPST Single (+1.65V to +2.75V) 0.8 4.5GHz 17 37 n/a 3.6ns 5.8ns 1.6 CSP, SOP Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Absorptive (Matched) Analog CMOS Switch $0.98
ADG902 SPST Single (+1.65V to +2.75V) 0.8 4.5GHz 17 37 n/a 3.6ns 5.8ns 1.6 CSP, SOP Wideband, 37 dB Isolation @ 1GHz, 1.65 V to 2.75 V, SPST, Reflective Analog CMOS Switch $0.98
ADG918 SPDT Single (+1.65V to +2.75V), Single (+2.5V) 0.8 4GHz 17 43 33 6.6ns 6.5ns 1.6 CSP, SOP Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Absorptive Analog CMOS Switch $1.03
ADG919 SPDT Single (+1.65V to +2.75V) 0.8 4GHz 17 43 33 6.6ns 6.5ns 1.6 CSP, SOP Wideband, 43dB Isolation @ 1GHz, 1.65V to 2.75V, SPDT/2:1 Mux, Reflective Analog CMOS Switch $1.03
ADG936 SPDT Single (+1.65V to +2.75V) 0.9 4GHz 16 60 69 11ns 10ns n/a CSP, SOP Wideband, 4 GHz, 36 dB Isolation @ 1 GHz, CMOS, 1.65 V to 2.75 V, Dual SPDT Switch $1.46

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices