AD9833:  +2.3 V to +5.5 V, Low Power (20 mW), Programmable Waveform Generator in 10-Pin µSOIC Package

The AD9833 is a low power programmable waveform generator capable of producing sine, triangular, and square wave outputs. Waveform generation is required in various types of sensing, actuation, and ...More

Visit the AD9833 DDS Device Configuration Assistant … this design tool for programming the AD9833 makes calculating codewords and harmonics images in the AD9833 easy!

AD9833:  +2.3 V to +5.5 V, Low Power (20 mW), Programmable Waveform Generator in 10-Pin µSOIC Package

Product Description

The AD9833 is a low power programmable waveform generator capable of producing sine, triangular, and square wave outputs. Waveform generation is required in various types of sensing, actuation, and time domain reflectometry applications. The output frequency and phase are software programmable, allowing easy tuning. No external components are needed. The frequency registers are 28 bits; with a 25 MHz clock rate, resolution of 0.1 Hz can be achieved. Similarly, with a 1 MHz clock rate, the AD9833 can be tuned to 0.004 Hz resolution.

The AD9833 is written to via a 3-wire serial interface. This serial interface operates at clock rates up to 40 MHz and is compatible with DSP and microcontroller standards. The device operates with a power supply from 2.3 V to 5.5 V.

The AD9833 has a power-down function (SLEEP). This allows sections of the device that are not being used to be powered down, thus minimizing the current consumption of the part, e.g., the DAC can be powered down when a clock output is being generated.

The AD9833 is available in a 10-lead MSOP package.

Applications

  • Frequency Stimulus/Waveform Generation
  • Liquid and Gas Flow Measurement
  • Sensory Applications–Proximity, Motion, and Defect Detection
  • Line Loss/Attenuation
  • Test and Medical Equipment
  • Sweep/Clock Generators
  • TDR

Features

  • Digitally Programmable Frequency and Phase
  • 20 mW Power Consumption at 3 V
  • 0 MHz to 12.5 MHz Output Frequency Range
  • 28-Bit Resolution (0.1 Hz @ 25 MHz Ref Clock)
  • Sinusoidal/Triangular/Square Wave Outputs
  • 2.3 V to 5.5 V Power Supply
  • No External Components Required
  • 3-Wire SPI® Interface
  • Extended Temperature Range:
    –40°C to +105°C
  • Power-Down Option
  • 10-Lead MSOP Package

Diagrams

  • Enlarge
  • Symbols and Footprints
AD9833 Diagram
Functional Block Diagram for AD9833

Specifications

Compliance Range (V) 0.65V
FS Iout (mA nom) 3mA
I Supply total (max) 5.5mA
I/O Interface Serial
Master fclk 25MHz
Nominal Supply (V) Single(+2.3 to +5.5),Single(+2.5),Single(+2.7),Single(+3),Single(+3.3),Single(+3.6),Single(+5)
On-Board Comparator No
REFCLK Multiplier No
Resolution (Bits) 10bit

AD9913 - Low Power 250 MSPS 10-Bit DAC 1.8 V CMOS Direct Digital Synthesizer

Subscribe to New Products Feed
Part# Master fclk Resolution (Bits) Tuning Word Width (bits) Nominal Supply (V) I Supply total (max) FS Iout (mA nom) Compliance Range (V) REFCLK Multiplier On-Board Comparator I/O Interface Price* (1000-4999) Product Description
AD9913 250MHz 10 32 Single(+1.8) 63.5mA 4.6 0.8 Yes No Parallel, Serial $9.77 Low power 250 MSPS DDS with 10 bit DAC output
AD9833 25MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 5.5mA 3 0.65 No No Serial $4.00 25 MHz, Serial Input, Programmable DDS Waveform Generator
AD9831 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.5 No No Parallel $6.33 CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD9832 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.35 No No Serial $5.06 CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD5930 50MHz 10 24 Single(+2.3 to +5.5) 8mA 3.1 0.8 No No Serial $6.38 Programmable Frequency Sweep and Output Burst Waveform Generator
AD5932 50MHz 10 24 Single(+2.3 to +5.5) 8mA n/a n/a Yes No Serial $4.15 Programmable Single-Scan Waveform Generator
AD9830 50MHz 10 32 Single(+5) 60mA 20 1 No No Parallel $11.08 CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD9835 50MHz 10 32 Single(+5) 40mA 4 1.35 No No Serial $5.82 CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC
AD9834 75MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 8.7mA 3 0.8 No Yes Serial $5.01 Low Power, 50 MHz Serial Input DDS With On-Board Comparator
AD9850 125MHz 10 32 Single(+3.3), Single(+5) 96mA 20 1.5 No Yes Parallel, Serial $12.14 CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS
AD9851 180MHz 10 32 Single(+3), Single(+3.3), Single(+3.6), Single(+5) 130mA 20 1.5 Yes Yes Parallel, Serial $13.56 180 MHz Complete DDS