Analog Devices AD9954 - 400 MSPS, 14-Bit, 1.8 V CMOS, Direct Digital Synthesizer
RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS) 
Log Amps/Detectors
Mixers/Multipliers
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD9954 400 MSPS, 14-Bit, 1.8 V CMOS, Direct Digital Synthesizer

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD9954 is a direct digital synthesizer (DDS) that uses advanced technology, coupled with an internal high speed, high performance DAC to form a complete, digitally programmable, high frequency...More
 Specifications
Master fclk 400MHz
Resolution (Bits) 14bit
Tuning Word Width (bits) 32bit
Pwr Supply (V) 1.8
I Supply total (max) n/a
FS Iout (mA nom) 10mA
Compliance Range (V) 2.05V
REFCLK Multiplier Yes
On-Board Comparator Yes
I/O Interface Serial
Find Similar Products
 
 Functional Block Diagram Enlarge
AD9954 Functional Block Diagram
Symbols and Footprints
 Other Diagrams: Pin Out Diagram
 Features
  • 400 MSPS internal clock speed
  • Integrated 14-bit DAC
  • Programmable phase/amplitude dithering
  • 32-bit frequency tuning accuracy
  • 14-bit phase tuning accuracy
  • Phase noise better than –120 dBc/Hz
  • Excellent dynamic performance
    >80 dB narrowband SFDR
  • Serial I/O control
  • Ultrahigh speed analog comparator
  • Automatic linear and nonlinear frequency sweeping
  • 4 frequency/phase offset profiles
  • 1.8 V power supply
 

 
 Design Tools
Impedance Matching Tutorial
This tutorial examines the Smith Chart and its application to transmission line impedance matching.
DDS Evaluation Tool
The purpose of this tool is to assist a user in selecting and evaluating Analog Devices, Direct Digital Synthesis (DDS) IC's. It allows a user to select a device, enter the desired operating conditions and evaluate it's general performance.

 
Price, Packaging, and AvailabilityPrint Table
AD9954 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD9954/PCB Prodn EVALUATION BOARDS - Ind $253.00 10/17/2008N Contact ADIAdd to Cart
AD9954/PCBZ Prodn EVALUATION BOARDS - Ind $253.00 10/17/2008Y Contact ADIAdd to Cart
AD9954YSV Prodn 48 ld TQFP-EP (3.5mm exposed pad) 48 Ind $19.19 1/16/2009N
Material
Declaration
Contact ADIAdd to Cart
AD9954YSVZ Prodn 48 ld TQFP-EP (3.5mm exposed pad) 48 Ind $17.45 10/17/2008Y
Material
Declaration
Add to CartAdd to Cart
AD9954YSVZ-REEL7 Prodn 48 ld TQFP-EP (3.5mm exposed pad) 48 Ind $17.45 1/16/2009Y
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 
Find Similar Products
   

Part#Master fclk Resolution (Bits)Tuning Word Width (bits)Nominal Supply (V)I Supply total (max)FS Iout (mA nom)REFCLK MultiplierI/O InterfacePrice* (1000 pcs.)
AD9951400MHz1432Multi(+1.8, +3.3); Single(+1.8)n/a10YesSerial$13.90
AD9952400MHz1432Multi(+1.8, +3.3); Single(+1.8)n/a10YesSerial$15.68
AD9953400MHz1432Multi(+1.8, +3.3); Single(+1.8)n/a10YesSerial$14.92
AD9954400MHz1432Multi(+1.8, +3.3); Single(+1.8)n/a10YesSerial$17.45
AD9956400MHz1448Multi(+1.8, +3.3)n/a10NoSerial$17.45
AD99101000MHz1432Single(+1.8); Single(+3.3)n/a20YesParallel; Serial$35.33
AD99121000MHz1448Multi(+1.8, +3.3)394mA-YesSerial$37.70

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.