AD8354:  1 MHz to 2.7 GHz RF Gain Block

The AD8354 is a broadband, fixed-gain, linear amplifier that operates at frequencies from 1 MHz up to 2.7 GHz. It is intended for use in a wide variety of wireless devices, including cellular, ...More

AD8354:  1 MHz to 2.7 GHz RF Gain Block

Product Description

The AD8354 is a broadband, fixed-gain, linear amplifier that operates at frequencies from 1 MHz up to 2.7 GHz. It is intended for use in a wide variety of wireless devices, including cellular, broadband, CATV, and LMDS/MMDS applications.

By taking advantage of ADI's high performance, complementary Si bipolar process, these gain blocks provide excellent stability over process, temperature, and power supply. This amplifier is single-ended and internally matched to 50 Ω with a return loss of greater than 10 dB over the full operating frequency range.

The AD8354 is fabricated on ADI's proprietary, high performance, 25 GHz, Si complementary, bipolar IC process. The AD8353 is available in a chip scale package that uses an exposed paddle for excellent thermal impedance and low impedance electrical connection to ground. It operates over a -40°C to +85°C temperature range, and an evaluation board is also available.

Features

  • Fixed gain 20 dB
  • Input/output matched to 50 Ω
  • Characterized for operation from 1 MHz to
    2.7 GHz
  • Characterized over temperature -40 to +85ºC
  • Output power stable over temperature
  • Single supply operation: 2.7 V to 3.3 V
  • Packaged 3mm x 2mm 8-lead chip scale
  • Low thermal resistance

Diagrams

AD8354 Diagram
Functional Block Diagram for AD8354

Specifications

Frequency Range (MHz) 1 to 2700
Gain (dB) 19.5dB
Output IP3 (dBm) 19.3
Output P1dB (dBm) 4.8 (900 MHz)
Noise Figure (dB) 4.4dB
Supply Voltage (V) +5V
Supply Current (max) 25mA
Package 8-Lead LFCSP
1 dB Comp Point (dBm) 4.8

Explore Other Products

Part# Frequency Range (MHz) Gain (dB) Output IP3 (dBm) 1 dB Comp Point (dBm) Noise Figure (dB) Supply Current (max) Specs @ (MHz) Function Package Price* (1000-4999)
AD8353 1 to 2700 19.5 22.8 8.3 5.6 42mA 900 Gain Block 8-Lead LFCSP $0.49
AD8354 1 to 2700 19.5 19.3 4.8 4.4 25mA 900 Gain Block 8-Lead LFCSP $0.49
ADL5320 400 to 2700 13.7 42 25.6 4.2 104mA 2140 Driver SOT-89 $2.58
ADL5321 2300 to 4000 14 40 25 4 84mA 2600 Driver 3-Lead SOT-89 $2.58
ADL5322 700 to 1000 19.9 45.3 27.9 5 320mA 900 Driver 8-Lead LFCSP $3.52
ADL5323 1700 to 2400 19.5 43.5 28 5 320mA 2140 Driver 8-Lead LFCSP $3.52
ADL5521 400 to 4000 15.3 35.3 22.5 0.8 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5523 400 to 4000 17.5 33.7 21.9 1 65mA 1950 LNA 8-Lead LFCSP $2.18
ADL5530 dc to 1000 16.8 37 21.8 3 110mA 190 IFA 8-Lead LFCSP $1.58
ADL5531 20 to 500 20.9 41 20.4 2.5 100mA 70 IFA 8-Lead LFCSP $1.87
ADL5534 20 to 500 19.8 41.8 20 2.5 90mA 70 Dual IFA 16-Lead LFCSP $3.00
ADL5541 50 to 6000 14.7 39.2 16.3 3.8 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5542 50 to 6000 18.7 39 18 3.2 92mA 2000 Gain Block 8-Lead LFCSP $1.67
ADL5570 2300 to 2400 29 - 31 - 100mA 2350 Pwr Amp w/ Power Control 16-Lead LFCSP $5.06
ADL5571 2500 to 2700 29 - 31 - 130mA 2600 WiMAX Power Amplifier 16-Lead LFCSP $5.06

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Production Availability
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

View Sales and Distribution Offices