Analog Devices ADL5541 - 50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB
RF/IF Components
DDS Modulators
Digital Up/Down Converters
Direct Digital Synthesis (DDS)
Log Amps/Detectors
Mixers/Multipliers
Modulators/Demodulators
PLL Synthesizers/VCOs
RF Switches
RF/IF Amplifiers 
RF/IF Transceivers
RMS Detectors
RX/TX Subsystems
Short Range Transceivers
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

ADL5541 50 MHz to 6 GHz RF/IF Gain Block, Gain of 15 dB

Data Sheets
Application Notes Evaluation Boards s2p(143k) Price, Packaging, and Availability
Product Description
The ADL5541 is a broadband 15 dB linear amplifier that operates at frequencies up to 6 GHz. The device can be used in a wide variety of CATV, cellular, and instrumentation equipment. The...More
 Specifications
Frequency Range (MHz) 50 to 6000
Gain (dB) 14.7dB
Output IP3 (dBm) 39.2
Noise Figure (dB) 3.8dB
Supply Current (max) 92mA
Package 8-Lead LFCSP
1 dB Comp Point (dBm) 16.3
Find Similar Products
 
 Functional Block Diagram Enlarge
ADL5541
Symbols and Footprints
 Other Diagrams: Pin Out Diagram | Typical Connection Diagram
 Features
  • Fixed gain of 15 dB
  • Operation up to 6 GHz
  • Input/output internally matched to 50 Ω
  • Integrated bias control circuit
  • Output IP3
    44 dBm at 500 MHz
    40 dBm at 900 MHz
  • Output 1 dB compression: 19.7 dBm at 900 MHz
  • Noise figure of 3.5 dB at 900 MHz
  • Single 5 V power supply
  • Small footprint 8-lead LFCSP
  • Pin compatible with 20 dB gain ADL5542
  • 1 kV ESD (Class 1C)
 

 

 
Price, Packaging, and AvailabilityPrint Table
ADL5541 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
ADL5541-EVALZ Prodn EVALUATION BOARDS - Ind $100.19 8/29/2008Y Contact ADIAdd to Cart
ADL5541ACPZ-R7 Prodn 8 ld LFCSP (2x3x.85mm) 8 Ind $1.67 8/29/2008Y
Material
Declaration
Add to CartAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products
   

Part#Frequency Range (MHz)Gain (dB)Output IP3 (dBm)1 dB Comp Point (dBm)Noise Figure (dB)Supply Current (max)Specs @ (MHz)FunctionPackagePrice* (1000 pcs.)
ADL5523400 to 400017.533.721.9165mA1950LNA8-Lead LFCSP$2.18
ADL5530dc to 100016.83721.83110mA190IFA8-Lead LFCSP$1.58
AD83541 to 270019.519.34.84.425mA900Gain Block8-Lead LFCSP$0.49
ADL553120 to 50020.94120.42.5100mA70IFA8-Lead LFCSP$1.87
ADL53212300 to 4000144025484mA2600Driver3-Lead SOT-89$2.58
ADL553420 to 50019.841.8202.590mA70Dual IFA16-Lead LFCSP$3.00
ADL53231700 to 240019.543.5285320mA2140Driver8-Lead LFCSP$3.52
AD83531 to 270019.522.88.35.642mA900Gain Block8-Lead LFCSP$0.49
ADL5320400 to 270013.74225.64.2104mA2140DriverSOT-89$2.58
ADL5322700 to 100019.945.327.95320mA900Driver8-Lead LFCSP$3.52
ADL5521400 to 400015.335.322.50.865mA1950LNA8-Lead LFCSP$2.18
ADL554150 to 600014.739.216.33.892mA2000Gain Block8-Lead LFCSP$1.67
ADL554250 to 600018.739183.292mA2000Gain Block8-Lead LFCSP$1.67
ADL55702300 to 240029-31-100mA2350Pwr Amp w/ Power Control 16-Lead LFCSP$5.06
ADL55712500 to 270029-31-130mA2600WiMAX Power Amplifier16-Lead LFCSP$5.06

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.